Power management

GaN FET power stages – Tools & software

View general tools and software for GaN FET power stages

21 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
400V – 12V/500W High Frequency Resonant Converter Reference Design Using High Voltage GaN Devices PMP20289 TI Designs GAN FET POWER STAGES
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module BOOSTXL-3PHGANINV Evaluation Modules & Boards GAN FET POWER STAGES
48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00913 TI Designs GAN FET POWER STAGES
48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00909 TI Designs GAN FET POWER STAGES
48Vin Digital POL with 3 Outputs Reference Design PMP4486 TI Designs GAN FET POWER STAGES
99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design PMP20873 TI Designs GAN FET POWER STAGES
Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives TIDA-01455 TI Designs GAN FET POWER STAGES
High Efficiency and High Power Density 1kW Resonant Converter Reference Design with TI HV GaN FET PMP20637 TI Designs GAN FET POWER STAGES
Highly Efficient, 1.6kW High Density GaN Based 1MHz CrM Totem-pole PFC Converter Reference Design TIDA-00961 TI Designs GAN FET POWER STAGES
Interleaved CCM Totem Pole Bridgeless Power Factor Correction (PFC) Reference Design TIDM-1007 TI Designs GAN FET POWER STAGES
LMG3410R050 daughter card LMG3410EVM-018 Evaluation Modules & Boards GAN FET POWER STAGES
LMG3410R070 daughter card LMG3410-HB-EVM Evaluation Modules & Boards GAN FET POWER STAGES
LMG3411R050 daughter card LMG3411EVM-018 Evaluation Modules & Boards GAN FET POWER STAGES
LMG3411R070 daughter card LMG3411EVM-029 Evaluation Modules & Boards GAN FET POWER STAGES
LMG3411R150 daughter card LMG3411EVM-031 Evaluation Modules & Boards GAN FET POWER STAGES
LMG34xx GaN system-level evaluation mother board LMG34XX-BB-EVM Evaluation Modules & Boards GAN FET POWER STAGES
LMG5200 48V to 1V/40A Single Stage Converter Reference Design PMP4497 TI Designs GAN FET POWER STAGES
LMG5200 GaN 48V to 1V point of load evaluation module LMG5200POLEVM-10 Evaluation Modules & Boards GAN FET POWER STAGES
LMG5200 GaN Power Stage Evaluation Module LMG5200EVM-01A Evaluation Modules & Boards GAN FET POWER STAGES
LMG5200 GaN power stage evaluation module LMG5200EVM-02 Evaluation Modules & Boards GAN FET POWER STAGES
Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-00915 TI Designs GAN FET POWER STAGES

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.