Power Management

GaN FET Controllers

TI GaN FET controllers are high-performance PWM controllers that work with TI GaN power stages to enable high power density and efficiency compared to traditional silicon MOSFETs. The controllers employ differentiated digital and analog control modes and use I2C and PMBus digital interfaces for simple programming and monitoring for ease of design, adaptive voltage scaling, and enhanced system diagnostics.

Analog controllers

GaN analog controllers enable high-efficiency, power dense DC/DC buck converters and 48V-to-low-voltage POL topologies. They lower total solution cost for processors and ASICs.

Digital controllers

GaN digital controllers save development time with real-time control and connectivity. They support many current sensing technologies across many applications.

Applications

Reliable and integrated GaN controllers work for many applications, including motor drives, enterprise servers and telecommunications.

Select your GaN FET controller

Product Description Applications Datasheet Reference Designs
Analog Controllers
TPS53632G Half-Bridge, D-CAP+ Controller for 48 V GaN DC/DC Converter  Telecom Base Band UnitTelecom Infrastructure,Remote Radio Unit (RRU)
TPS40400 3.0V to 20V PMBus Synchronous Buck Controller Telecom InfrastructureRemote Radio Unit (RRU)Ethernet Switch
UCC25705 High Speed Voltage Mode Pulse Width Modulator
Product Description Applications Datasheet Reference Designs
Digital Controllers
UCD3138A
Configurable digital controller optimized for AC-DC and isolated DC-DC GaN applications
Merchant Telecom Rectifiers, Power: Telecom DC/DC Module: Digital, Server PSU
TMS320F28379D
Dual-Core Delfino Microcontroller
Active Front Ends for Industrial DrivesBrushed DC Motor Drives, Power Quality - Power Quality Meter, Servo Drives & Motion Control
TMS320F28377S
Single-Core Delfino Microcontroller
Active Front Ends for Industrial DrivesDistribution Automation - Secondary power distributionIndustrial Stepper Drive, Brushed DC Motor DrivesPower Quality - Power Quality Meter
TMS320F28075 Piccolo Microcontroller Grid Communications Modules - Power Line Communications
TMS320F28335 Delfino Microcontroller AC Inverters & VF Drives, Industrial Brushed DC Drives, Industrial Stepper Drive, Servo Drives & Motion Control
TMS320F28069 Piccolo Microcontroller Grid Communications Infrastructure - Data Concentrator, Grid Communications Modules - Power Line CommunicationsHEV/EV - DC/DC Converter
TMS320F28035 Piccolo Microcontroller AC/DC Power Supply - Dual Analog, Controller, AC/DC Power Supply - Dual Digital, ControllerAC/DC Power Supply - Single Analog, Controller, AC/DC Power Supply - Single Digital Controller, HEV/EV - DC/DC ConverterPower: Telecom DC/DC Module: Digital
TMS320F28027 Piccolo Microcontroller AC/DC Power Supply - Dual Digital, Controller, AC/DC Power Supply - Single Digital, Controller, Active Front Ends for Industrial Drives, HEV/EV - DC/DC Converter, Industrial Stepper Drive

Design resources for GaN FET controllers

How to Design with 48 V to POL Half Bridge GaN Controller

Enabling 48V-to-POL single-stage conversion with GaN

Ask questions, share knowledge, solve problems with fellow engineers.