Power management

Low-side drivers – Design & development

1/8 brick isolated DC/DC telecom power module with digital control

This full-function 1/8th brick isolated DC/DC reference design delivers 94% peak efficiency, fast input voltage feedforward response to input voltage surges and more.

8-36V input, 12V/7A active-clamp forward design

This reference design generates an isolated 12V/7A output from 8-36V DC-input to achieve a max load efficiency of 93% and simplifies gate drive circuitry for the synchronous rectifiers.