Power management

Linear regulators (LDO) – Featured products

Select your LDO type

Reduce solution size: Use small-size, high performance LDOs

The complexity and density of today's electronic designs equate to a limited amount of PCB space. To address the trend toward ever-smaller electronics, LDOs must deliver the same performance while consuming as little space as possible. TI offers many LDOs that address the high-performance requirements and tiny solution size.

Small size, high performance LDOs
Product
Description
Package size
Datasheet
Order options
TLV705 200-mA, Low IQ, Low-Noise, Low-Dropout Regulator in Ultra-Small 0.8-mm x 0.8-mm WCSP 0.8x0.8 DSBGA Datasheet Order now
TLV757P 1-A, 1% accuracy Low-Dropout Regulator 2x2 DFN Datasheet Order now
LP5907 250-mA, High PSRR, Low Noise, LDO 0.65x0.65 DSBGA Datasheet Order now
TLV733P 300-mA, Capacitor-Free, LDO 1x1 XDFN Datasheet Order now
LP5910 300-mA, Ultra Low-Noise Linear Regulator for RF/Analog Circuits 0.71x0.71 DSBGA Datasheet Order now
LP5912 500-mA, Ultra-Low-Noise Linear Regulator for RF and Analog Circuits 2x2 DFN Datasheet Order now

Clean up your power supply: Use Low-noise LDOs

TI's ultra-low noise LDO solutions offer an easy and effective approach to powering the most sensitive loads. Low-noise LDOs eliminate voltage ripple and provide clean, DC power to ensure the optimal signal integrity.

Device
Description
Noise (µVRMS)
PSRR (100kHz) (dB)
Datasheet
Order options

Low VIN

LP5907 250-mA, Ultra-Low Noise Low-Dropout Regulator 6 60 Datasheet Order now
LP5912 500-mA, Ultra-Low Noise Linear Regulator for RF and Analog Circuits <12 40 Datasheet Order now
TPS7A91 1-A, High-Accuracy, Low-Noise LDO Voltage Regulator  4.7 48 Datasheet Order now
TPS7A88 Dual, 1-A, Low Noise (3.8-μVRMS), LDO Voltage Regulator 3.8 48 Datasheet Order now
TPS7A84 3-A, High-Accuracy (1%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator 4.4 25 Datasheet Order now
TPS7A85 4-A, High-Accuracy (1%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator 4.4 25 Datasheet Order now

Wide VIN

TPS7A49 3-V to 36-V, 150-mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator  15 54 Datasheet Order now
TPS7A30 -3-V to -36-V, 200-mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator 15 55 Datasheet Order now
TPS7A47 3 to 36-V, 1-A, 4.17-µVRMS, RF LDO Voltage Regulator  4.2 60 Datasheet Order now
TPS7A33 -3-V to -36-V, 1-A, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator 16 64 Datasheet Order now
TPS7A90 500mA High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator 4.7 30 Datasheet Order now
TPS7A92 2A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator 4.8 40 Datasheet Order now

Save power: Use low IQ LDOs

TI's low ILDOs can help save power across a variety of applications. By keeping quiescent current draw to a minimum, these LDOs extend battery life, manage standby power, and optimize battery backup systems.

 

Device
Description
IQ (µA)
Datasheet
Order options
TPS797 50-mA, LDO with Power Good Output 1.2 Datasheet Order now
TPS7A16 100-mA, 60-V, Low IQ LDO 5 Datasheet Order now
TPS782 150-mA, Ultra-Low IQ, Low-Dropout Linear 0.5 Datasheet Order now
TPS706 150-mA, Ultra-Low IQ, Wide Input LDO 1 Datasheet Order now
TPS709 150-mA, 30-V, Ultra-Low IQ, Wide Input LDO 1 Datasheet Order now
TPS727 250-mA, Low IQ LDO with Fast Transient Response 7.9 Datasheet Order now

Robust LDOs with wide VIN & current protection enhance system reliability

TI's wide input voltage LDOs, up to 100 V, help manage large transient voltages for automation systems, appliances and HVAC applications. With additional high performance features like foldback current, reverse current, thermal robustness, and short-to-ground protection, wide VIN LDOs shelter any system from damaging situations. They come in robust packaging to accommodate power dissipation and high temperature environments.

Wide input voltage range LDOs
Device
Description
VIN(max)
Protection Features
Datasheet
Order options

Enhanced Power Protection

TPS7B69 150mA, +/-2% accuracy LDO with Current Limit and thermal shutdown 40 Thermal Shutdown, Internal Short to Ground, Current Limit Datasheet Order now
TPS709 150mA, +/-2% Accuracy LDO with Reverse Current Protection 30 Reverse current protection, Thermal Shutdown, Current Limit Datasheet Order now
TPS7A16 100mA, +/-2% Accuracy LDO with Current Limit and Thermal Shutdown 60 Thermal Shutdown, Internal Current Limit, UVLO Datasheet Order now

Wide VIN/Thermally robust

TLV760 100mA linear regulator with internal thermal shutdown 30 Thermal Shutdown, Internal Current Limit Datasheet Order now
TPS7A19 450mA, +/-2% Accuracy LDO with Current Limit and Thermal Shutdown 40 Thermal Shutdown, Internal Current Limit Datasheet Order now
LP2985-N 150mA, +/- 1% Accuracy LDO with Current Limit and Thermal Shutdown 16 Thermal Shutdown, Internal Current Limit Datasheet Order now
TPS7A4001 50mA, +/-1% Accuracy Linear Regulator with Current Limit and Thermal Shutdown 100 Thermal Shutdown, Internal Current Limit Datasheet Order now

Eliminate switching noise & achieve efficient, accurate regulation for FPGAs and processors with TI LDOs

In FPGAs and processors, switching noise can threaten performance. TI LDOs achieve clean, accurate and efficient power for today's processors and FPGAS. TI's high-PSRR LDOs eliminate ripple, offer high output accuracy (1% max) and deliver low dropout of 250 mV and below. They are also available in wide voltage ranges and small, robust packaging that works for many applications.

LDOs for FPGAs and processors
Device
Description
VIN (V)
PSRR
Datasheet
Order options
TPS720 350-mA, Ultra-Low VIN, RF LDO with Bias Pin 1.1 to 4.5 55 Datasheet Order now
LP5912 500-mA, Ultra-Low-Noise LDO  1.6 to 6.5 40 Datasheet Order now
TPS7A91 1-A, High Accuracy, Low Noise LDO Voltage Regulator 1.4 to 6.5 80 Datasheet Order now
TPS7A88 Dual, 1-A, Low Noise (3.8-μVRMS), LDO Voltage Regulator 1.4 to 6.5 48 Datasheet Order now
TPS74401 3-A, Ultra-LDO with Programmable Soft-Start 0.8 to 5.5 50 Datasheet Order now
TPS7A84 3-A, High-Accuracy (1%), Low-Noise (4.4 µVRMS), LDO 1.1 to 6.5 25 Datasheet Order now
TPS7A85 4-A, High-Accuracy (1%), Low-Noise (4.4 µVRMS), LDO 1.1 to 6.5 25 Datasheet Order now

Enhance your automotive power supply with high-performance AEC-Q100 LDOs

TI AEC-Q100 LDOs optimize your automotive application with features such as low IQ, low noise, high PSRR, and reverse battery and current protection to provide a robust, clean power supply.

 

LDOs for automotive applications
Device
Description
VIN  (V)
Ideal for Powering
Datasheet
Order options

Low VIN

TLV733P-Q1 300-mA, Capacitor-Free, Low-Dropout Regulator 1.4 to 5.5 Cameras Datasheet Order now
LP5912-Q1 500-mA Low-Noise, Low-IQ LDO 1.6 to 6.5 Cameras Datasheet Order now
TPS7A88-Q1 Dual, 1-A, Low Noise (3.8-μVRMS), LDO Voltage Regulator 1.4 to 6.5 Radar Datasheet Order now
TPS7A52-Q1 Automotive 2A High-Accuracy Low-Noise LDO Voltage Regulator 1.1 to 6.5 Radar Datasheet Order now

Off-Battery

TPS7B7701-Q1 300-mA, Single- and Dual-Channel Antenna LDO With Current Sense 4 to 40 Antennas Datasheet Order now
TPS7B4253-Q1 300-mA 40-V Voltage-Tracking LDO With 4-mV Tracking Tolerance 4 to 40 Sensors Datasheet Order now
TPS7B68-Q1 500-mA, 40-V Ultralow Quiescent-Current Watchdog LDO 4 to 40 MCUs Datasheet Order now