Power Management

SWIFT™ Point-of-Load DC/DC converters

High-performance conversion for high-current, space-constrained applications

SWIFT DC/DC converters provide a fully-featured, high power density solution to the problem of increasing power requirements with shrinking available PCB area. With input voltages ranging from 3V to 20V and output current capability up to 40A, SWIFT is the go-to brand for powering a high-current, low-voltage digital load from a nominal 12V, 5V, or 3.3V input. 

High efficiency

Integrated low Rdson synchronous FETs utilized in SWIFT converters boost efficiency and reduce power dissipation to improve thermal performance.

High power density

As power requirements increase and PCB area shrinks, SWIFT delivers high output current capability with advanced packaging technologies in small solution sizes.

Fully-featured

High-performance features like PMBus capability and high regulation accuracy over line, load, and temperature are hallmarks of the SWIFT portfolio.

Featured products

TPS54424

4.5V to 17V input, current mode, 4A synchronous SWIFT™ step-down converter

TPS543B20

4-19Vin 25A stackable synchronous step-down SWIFT™ converter w/ adaptive internal compensation

TPS546C23

4.5V to 18V, 35A, 2X stackable synchronous buck converter with PMBus™ supporting telemetry

Featured reference designs

Low-voltage, low-noise power-supply reference design for ultrasound front end

This power supply is optimized to provide power to eight 16-channel receive AFE ICs for ultrasound imaging systems. This design reduces part count while maximizing efficiency by using single-chip DC-DC converter + LDO regulators.

High density PMBus buck converter with inductor mounted over the converter

This design utilizes inductor-over-converter mounting to achieve 30A conversion in 1" by 0.6" footprint. DCAP control provides a high speed control loop for applications with large, rapidly varying loads, such as microprocessors. 

180-W, dual-channel, step-down converter reference design with 97% efficiency for server PSU

This PSU design features switching frequency synchronization between the dual channels and true differential remote sense of the dual outputs to compensate for the line voltage drop. 

SWIFT design resources

Internally-compensated Advanced Current Mode offers the transient response of COT with the fixed frequency of current mode

Technical solutions, industry trends, and insights for designing with SWIFT buck converters.

Ask questions, share knowledge and help solve problems with fellow engineers in TI's E2E™ Community.