Power management

Buck-boost & inverting controllers (external switch) – Design & development

Featured evaluation modules

1-MHz, 3.3V, high-efficiency synchronous buck converter with TPS43000 PWM

The TPS43000EVM-001 is designed to help evaluate the TPS43000 full-featured controller. The TPS43000 is designed to drive a pair of external MOSFET's (N or P) and can be used with a wide range of output voltages and power levels. 

LM5175RHF wide VIN 4-switch buck-boost controller

The LM5175RHFEVM-HD demonstrates a compact buck-boost design using the LM5175 high performance 4-switch buck-boost controller. This evaluation module is designed to operate from input voltage range of 5.5 V-42 V and provide a regulated 12 V output with  load current up to 6A. 

Featured reference designs