Power management

Low power point-of-load DC/DC converters

High efficiency conversion for low-current, space-constrained applications

TI's portfolio of low power point-of-load DC/DC converters features high efficiency across the load spectrum for space-constrained applications. Fueled by DCS Control™ technology, this family provides low quiescent current and low BOM count for both battery- and line-powered applications up to 17V input voltage and 6A output current.

Ultra low power

To further increase battery lifetime in wearable and IoT applications, TI's low power DC/DC converter portfolio offers devices with quiescent current (Iq) in the sub 3uA range.

High power density

While DCS Control limits the total number of external components, advanced packaging technologies, like 1.5 x 1.5 QFN and SOT563 minimize overall solution size.

Fully-featured

Precision enable, forced-PWM and output discharge are a few examples of advanced features you will find in the low power point-of-load portfolio to help you solve complex DC/DC design challenges.

What is DCS Control?

TI's DCS Control architecture (Direct Control with seamless transition into power save mode) is an advanced regulation topology that combines hysteretic, voltage and current mode control.

The topology supports pulse width modulation (PWM) for medium and heavy load conditions and has a power save mode to maintain high efficiency at light load operation. It also avoids increased voltage ripple and random jitter by seamlessly transitioning between PWM and power save modes.

Benefits and features
 
  • High output-voltage accuracy through seamless transition between PWM to power save mode
  • Excellent DC-voltage and load-transient regulation, combined with low output voltage ripple
  • Small footprint and BOM count, cost-comprehensive external components like low-ESR capacitors
  • Robust design that tolerates large output capacitance
  • Highest accuracy and lowest quiescent current

Featured products

TPS62801

1.8V to 5.5V input, 0.4 to 3.3V output, 0.6-1A DCS-Control step-down converter with 2.3uA Iq

TPS62826

5.5V input, 0.6 to 4V output, 3A DCS-Control Step-down converter in 1.5x1.5mm QFN

TPS62136

3V to 17V input, 0.8 to 12V output, 4A DCS-Control step-down converter

Select product by feature

TI's family of low power point-of-load converters with DCS Control are designed to provide high efficiency across the load spectrum in a compact solution size. Browse the key features and functions below to help find the right converter for your next design.

Expand allCollapse all

Ultra low IQ

Extend battery life with DC/DC regulator ICs with low standby and shutdown quiescent current for portable applications or systems that spend a majority of the time in a standby state. 

Device
Vin (V)
Vout (V)
Iout (A)
IQ (µA)
Datasheet
WEBENCH®
TPS62800 1.8 to 5.5 0.4 to 0.775 1 2.3 Download Start design
TPS62740 2.2 to 5.5
1.8 to 3.3
0.3 0.36 Download Start design
TPS62745 3.3 to 10 1.8 to 3.3 0.3 0.4 Download Start design
TPS62770 2.5 to 5.5 1 to 15 0.3 0.37 Download Start design

Low noise

Leverage a low noise switching regulator to power your sensitive analog load without sacrificing efficiency.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
TPS63710 3.1 to 14
-5.5 to -1 2.1 SON-12
Download Start design

High power density

These devices provide excellent power density in a variety of compact packaging options, including wafer chip-scale, HotRod™ QFN, and leaded SOT-563.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
TPS62800 1.8 to 5.5
0.4 to 0.775 1 DSBGA-6 Download Start design
TPS62088 2.4 to 5.5
0.6 to 4 3 DSBGA-6 Download Start design
TPS62366A 2.5 to 5.5 0.5 to 1.77
4 DSBGA-16
Download
no
TPS62826 2.4 to 5.5 0.6 to 4 3 VSON-HR-6 Download Start design
TPS62480 2.4 to 5.5 0.6 to 5.5 6 VQFN-HR-16 Download Start design
TPS62135 3 to 17 0.8 to 12 4 VQFN-HR-11 Download Start design
TLV62568 2.5 to 5.5 0.6 to 5.5 1 SOT-563 Download Start design
TLV62585 2.5 to 5.5 0.6 to 5.5 3 SOT-563 Download Start design

AEC-Q100 qualified

The following switching regulators are qualified to the AEC-Q100 automotive stress test specification and are great low power point-of-load options for a nominal 5V or 3.3V input.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
TPS62810-Q1 2.7 to 6
0.6 to 5.5
4 VQFN-HR-9
Download Start design
TPS62423-Q1 2.5 to 6 1.2 to 1.5
0.8 VSON-10 Download
no
TPS62130A-Q1 3 to 17
0.9 to 6 3 VQFN-16 Download Start design

Featured reference designs

Design resources

Technical Article

Power House blog


See our E2E™ technical support forums for your source to fast, verified answers and design help from our experts.

Featured video