Power management

SIMPLE SWITCHER® converters

Easy to use products, powerful design tools, and expert technical support

The SIMPLE SWITCHER portfolio of DC/DC switching converters features easy-to-use devices that can handle input voltages as high as 60V and output current of up to 5A. Each SIMPLE SWITCHER converter IC is defined, designed, and developed in an effort to simplify DC/DC power supply design and help get our customers to market faster. Looking for a SIMPLE SWITCHER power module?

Easy to use converters

Premium performance and unsurpassed scalability with reduced system design complexity and limited external BOM count. Robust SMT-friendly leaded package options with low thermal coefficients and wide pin pitch to simplify bench testing, debug, layout

Powerful and intuitive design tools

All SIMPLE SWITCHER devices are fully WEBENCH-enabled, meaning schematic, layout, transient simulation, thermal modeling, and solution purchase are available at your fingertips.

Expert technical support

Get support from the SIMPLE SWITCHER team of technical experts via the E2E forum. SIMPLE SWITCHER engineers are standing by to answer your questions and help you bring your design to market.

Featured products

Select product by feature

SIMPLE SWITCHER converters are designed from the ground up to simplify the task of power supply design and provide performance that you can trust to get the job done. Browse the key features and functions below to help find the right converter for your next design.

Expand allCollapse all

Synchronous rectification

SIMPLE SWITCHER synchronous DC/DC switching regulators eliminate the need for an external diode or FET, reducing solution size while improving system reliability and performance.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
LMR23610/25/30 4 to 36 1 to 30 1/2.5/3 8SO PowerPAD Download Start design
LMR33620/30 3.8 to 36 1 to 24 2/3 8SO PowerPAD Download Start design
LMR36510/20 4.2 to 65 1 to 62 1/2 8SO PowerPAD Download Start design

Low IQ

SIMPLE SWITCHER DC/DC regulator ICs with low standby and shutdown quiescent current are ideal for battery-operated systems or systems that spend a majority of the time in a standby state. In addition to improved performance, low quiescent current can also reduce system cost in these types of systems by eliminating the need for a low-IQ LDO in parallel to the regulator.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Quiescent current (typ) (µA)
Datasheet
WEBENCH®
LMR14020/30/50 4 to 40 1 to 36 2/3.5/5 8SO PowerPAD 40 Download Start design
LMR16010/20/30 4.5 to 60 1 to 50 1/2/3 8SO PowerPAD 40 Download Start design
LMR36510/20 4.2 to 65 1 to 62 1/2 8SO PowerPAD 26 Download Start design

Step-up (boost)

In contrast to all other SIMPLE SWITCHER DC/DC step-down regulators, the family of boost converters is used to increase an input voltage to a higher output voltage.

This easy-to-use family of DC/DC step-up (boost) regulator ICs can provide up to 40 V output while also reducing board space. All of these devices are available with small packaging options – like the SOT23 at less than 3 mm x 3mm - and a minimal number of required external components.

Device
Output current (A)
Input voltage (V)
Adj output voltage (V)
Package
Datasheet
WEBENCH®
LMR62421 2.1 2.7 to 5.5
3 to 24 SOT-23, LLP-6 Download Start design
LMR62014 1.4 2.7 to 14 3 to 20 SOT-23
Download Start design
LMR64010 1 2.7 to 14 3 to 40 SOT-23
Download Start design

≤5 required external components

SIMPLE SWITCHER DC/DC switching regulator families can require fewer than 5 external components, making them a great choice for power engineers looking to simplify their system design and lower their BOM and solution count.

Device
Vin (V)
Vout (V)
Iout (A)
Package
External component count
Datasheet
WEBENCH®
LM22674/75/76/77 3.5 to 42 1 to 40 0.5/1/3 7TO-2638SO PowerPAD 5 Download Start design
LM2674/75/76/77 8 to 40 1.23 to 37 0.5/1/3/5
16WSON
8PDIP
8SOIC
14VSON
7DDPAK/TO-263
5 Download Start design
LM2594/95/96 4.5 to 40 3.3 to 37 0.5/1/3 5DDPAK/TO-263
5TO-220
8PDIP
8SOIC
4 Download Start design
LM2574/75/76 4 to 40 3.3 to 37 0.5/1/3 14SOIC
8PDIP
16PDIP
5DDPAK/TO-263
5TO-220
4 Download Start design

High efficiency

SIMPLE SWITCHER DC/DC regulator ICs provide the high efficiency demanded by today's trends of increasing power needs and shrinking board space. Even with the high voltage step-down ratios common in industrial, automotive, and communications infrastructure systems, many SIMPLE SWITCHER regulators provide greater than 90% efficiency at full load as well as high light load efficiency.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Efficiency for 24 V →5 V, full load,
room temp, 500kHz
Datasheet
WEBENCH®
LMR33620/30 3.8 to 36 1 to 24 2/3 8SO PowerPAD 92% Download Start design
LMR36510/20 4.2 to 65 1 to 62 1/2 8SO PowerPAD 90% Download Start design

Low thermal resistance

Thermal management is a major concern for any power designer, and SIMPLE SWITCHER DC/DC switching regulators are designed to provide superior thermal performance and easy implementation, with robust packaging featuring thermal resistance as low as 20° C/W.

Device
Vin (V)
Vout (V)
Iout (A)
Package
External component count
Datasheet
WEBENCH®
LM2676/77
8 to 40
1.23 to 37 3/5 14VSON
7DDPAK/TO-263
7TO-220
26 Download Start design
LM2595/96 4.5 to 40 3.3 to 37 0.5/1/3 5DDPAK/TO-263
5TO-220
8PDIP
8SOIC
20 Download Start design
LM2576/HV
4 to 40/60
1.23 to 37/57V
3 5DDPAK/TO-263 32.4 Download Start design
LM2593HV/90HV 4.5 to 60 3.3 to 57 1/2 7DPAK/TO-263
7TO-220
20 Download Start design

Small solution size

The LMR family of SIMPLE SWITCHER DC/DC buck regulators features compact packaging, minimal BOM count, and high switching frequency to allow for the use of small surface mount inductors and chip capacitors.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Estimated solution size for
24 V →5 V,full load, 500kHz
Datasheet
WEBENCH®
LMR14020/30/50 4 to 40 1 to 36 2/3.5/5 8SO PowerPAD 500mm2
Download Start design
LMR23610/25/30 4 to 36 1 to 30 1/2.5/3
8SO PowerPAD 305mm2 Download Start design
LMR16006 4 to 60 .5 to 55
0.6 6SOT 150mm2 Download Start design
LMR16010/20/30
4.5 to 60 1 to 50 1/2/3
8SO PowerPAD 500mm2 Download Start design

2.2 MHz operation

SIMPLE SWITCHER buck regulators featuring low minimum on-time technology allow power supply designers to step down from high VIN to the load voltage with high frequency operation. This eliminates the need for an intermediate voltage rail and reduces total system BOM count.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
LMR14020/30/50
4 to 40 1 to 36 2/3.5/5
8SO PowerPAD Download Start design
LMR23610/25/30 4 to 36 1 to 30 1/2.5/3
8SO PowerPAD Download Start design
LMR16010/20/30 4.5 to 60 1 to 50 1/2/3 8SO PowerPAD Download Start design

AEC-Q100 qualified

SIMPLE SWITCHER has a large portfolio of easy to use DC/DC wide VIN switching regulators qualified to the AEC-Q100 automotive stress test specification. These devices are a great fit for nominal 12 V or 24 V battery systems, with input transient protection as high as 42 V.

Device
Vin (V)
Vout (V)
Iout (A)
Package
Datasheet
WEBENCH®
LMR23610/25/30-Q1 4 to 36 1 to 34 1/2.5/3
8SO PowerPAD Download Start design
LMR16006Y-Q1 4 to 40 0.8 to 36 0.6 6SOT Download Start design
LMR14020/30/50-Q1 4 to 40 1 to 30 2/3/5 8SO PowerPAD Download Start design
LM2840/41/42-Q1 4.5 to 42 1.28 to 37 0.1/0.3/0.6 6SOT Download Start design
LM22671/74-Q1 4.5 to 42 1.28 to 37 0.5 8SO PowerPAD Download Start design
LM22672/75-Q1 4.5 to 42 1.28 to 37 1 8SO PowerPAD Download Start design
LM22680-Q1 4.5 to 42 1.28 to 37 2 8SO PowerPAD Download Start design
LM22670/73/76-Q1 4.5 to 42 1.28 to 37 3 8SO PowerPAD Download Start design
LM22677/78/79-Q1 4.5 to 42 1.28 to 37 5 7TO-263 Download Start design

Featured videos