Power management

SIMPLE SWITCHER® power modules

Easy to use products, powerful design tools, and expert technical support

SIMPLE SWITCHER modules integrate high-performance DC/DC switching converter technology with best-in-class packaging to provide an optimized solution. Each module in this family features a SIMPLE SWITCHER buck converter and integrated inductor in a transistor-outline (TO) package to reduce power supply design complexity. These power modules are a great choice for customers that are looking for easy-to-use solutions with minimal external components and without sacrificing quality or performance. Looking for a SIMPLE SWITCHER converter with external inductor?

Easy to use power modules

SIMPLE SWITCHER modules deliver low BOM count, high power density, packaging that simplifies prototyping/design/manufacturing, best-in-class thermal performance, pin-to-pin compatibility across different load currents, and CISPR11 EMI compliance.

Powerful and intuitive design tools

All SIMPLE SWITCHER modules are fully WEBENCH-enabled, meaning schematic, layout, transient simulation, thermal modeling, and solution purchase are only a click away.

Expert technical support

Get support from the SIMPLE SWITCHER team of technical experts via the E2E forum. SIMPLE SWITCHER engineers are standing by to answer your questions and help you bring your design to market.

Featured products

LMZ14203

SIMPLE SWITCHER® 6V to 42V, 3A power module in leaded surface mount TO package

LMZ23610

10A SIMPLE SWITCHER® power module with 36V maximum input voltage and current sharing

LMZ14201EXT

1A SIMPLE SWITCHER power module with 42V maximum input voltage for military and rugged app

Select product by feature

SIMPLE SWITCHER power modules are designed from the ground up to simplify the task of power supply design and provide performance that you can trust to get the job done. Browse the key features and functions below to help find the right power module for your next design.

Expand allCollapse all

LMZ1-series power modules

The LMZ1-series of SIMPLE SWITCHER power modules are easy to use step-down DC-DC power module solutions that can drive up to 10 A load with exceptional power conversion efficiency and output accuracy. All power modules in the LMZ1-series have a precision enable pin, soft-start pin, and are available in an innovative leaded package that enhances thermal performance and allows for hand or machine soldering.

Device
Input voltage (V)
Output current (A) max.
Adjustable output voltage (V)
Datasheet
WEBENCH®
LMZ12001/02/03 4.5 to 20
1/2/3
0.8 to 5 Download Start design
LMZ14201/02/03 6 to 42 1/2/3
0.8 to 5 Download Start design
LMZ14201H/02H/03H 6 to 42 1/2/3
5 to 24 Download Start design
LMZ12008/10 6 to 20 8/10 0.8 to 5 Download Start design
LMZ13608/10 6 to 36 8/10 0.8 to 5 Download Start design

LMZ2-series power modules

The LMZ2-series SIMPLE SWITCHER DC/DC power modules are available in output currents up to 10 A with additional features for powering high current intermediate rails, FPGAs, and noise sensitive applications. They also feature a frequency synchronization pin that controls the switching frequency of the internal circuitry, and a current sharing pin for paralleling multiple power modules together for achieving up to 60 A of output current.

Device
Input voltage (V)
Output current (A) max.
Adjustable output voltage (V)
Datasheet
WEBENCH®
LMZ22003/05 6 to 20
3/4
0.8 to 5 Download Start design
LMZ23603/05 6 to 36 3/4
0.8 to 6 Download Start design
LMZ22008/10 6 to 20 8/10
0.8 to 6 Download Start design
LMZ23608/10 6 to 36 8/10 0.8 to 6 Download Start design

Specialized power modules

Extended temperature (EXT) family of power modules

The SIMPLE SWITCHER EXT power modules provide excellent performance in the most extreme conditions, with extended ambient temperatures guaranteed down to -55° C and shock and vibration compliance to military MIL-STD-883 standards.


High output voltage power modules

LMZ1420xH SIMPLE SWITCHER power modules have an output voltage range from 5 V to 30 V. These DC/DC power modules are ideal for intermediate rail conversions, powering fans or other types of non-traditional points of load, and for sensing applications requiring voltages below -6 V.

Device
Input voltage (V)
Output current (A) max.
Adjustable output voltage (V)
Datasheet
WEBENCH®
LMZ12001EXT/02EXT/03EXT
4.5 to 20
1/2/3
0.8 to 5 Download Start design
LMZ14201EXT/02EXT/03EXT
6 to 42 1/2/3
0.8 to 5 Download Start design
LMZ14201H/02H/03H
6 to 42 1/2/3
5 to 30 Download Start design

Featured videos