Power Management

Flyback Controller

TI offers the most efficient and power dense flyback controllers that meet the demands of switch mode power supplies for various applications.

Learn & design

What is a flyback controller? Get all of your questions answered by TI experts and jump start your project with TI Designs.

Browse by application

What application are you designing in? Browse through TI's portfolio of integrated features that provide optimized solutions for any application.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

What is a flyback controller?

A flyback controller is a dedicated IC that's designed to specifically regulate a flyback converter. Click the different boxes in the diagram below to read more about each feature.

Feedback for Flyback controllerOperating Mode for Flyback converter Switch for Flyback converter Integrated HV Startup for Flyback converter Negative Temperature Coefficient Interface (NTC Interface) for Flyback controller Cable Compensation (CBC) for Flyback converter Constant Voltage/Constant Current Control (CV/CC Control) for Flyback controller
<Column Control - Enhanced - not authored>

Looking for small-size solution? Learn more about Converters

  • Converters are controllers that integrate the power switch into one package
  • Helps further reduce the size of the power supply and total system cost
converters

Looking for higher efficiency? Learn more about Synchronous Rectifier (SR) Controllers

  • SR controllers are drivers that enable FETs to emulate diodes by turning them on and off when the body diode normally conducts
  • Since a FET has lower losses than a diode, replacing the rectifier diode with an SR improves efficiency
sr-controller
<Horizontal Rule is not displayed>
<Horizontal Rule is not displayed>

View featured Flyback controller reference designs below, or see all Flyback controller designs in TI's reference design library.

  • PMP15002 - Universal AC Input to 5V/3A Output Reference Design DOE6 and COC V5 Tier 2 Compliant
  • TIDA-00708 - 100V-450VDC, 5W, 80% Efficiency at 1W, Auxiliary Supply Reference Design for AC-DC Power Supplies
  • TIDA-00628 - Snubberless, Non-Isolated AC/DC Flyback Converter Reference Design with Simplified Transformer