Power Management

From watts to kilowatts, you're in control

High performance PWM and Resonant controllers for any design

With over 30 years of experience, Texas Instruments offers the broadest portfolio of the highest performing Pulse Width Modulation (PWM) Controllers which include Application Specific and General Purpose PWM Controllers. Supporting multiple topology (multi-topology) configurations,  our devices provide customers with the flexibility to cover a broad range of power supply designs used in DC-DC and AC-DC power conversion circuits for a wide range of end equipment. 

General Purpose PWM

Reduce your design cycle time with multi-topology configuration support

Flyback

Dedicated PWM controllers for Flyback that reduce size and improve performance

Active Clamp Forward

Simple design with high efficiency and performance for power levels up to 200W

Push-Pull

Optimized for low input and output voltage or high current applications with 100-500W power levels

Half-Bridge

Applications up to 500W with higher Vin for your design

LLC

Zero-Voltage switching that allows for high efficiency and improved EMI performance in applications up to 1kW

Full-Bridge

Increase your power density in high power applications above 500W

Phase Shifted Full-Bridge

Obtain high efficiency with zero-voltage switching for applications up to several kilowatts

PWM-controllers

Looking for other high-voltage solutions?

You're in the right place. From GaN to drivers, TI enables you to do more with less power with end-to-end power conversion devices that deliver high efficiency, power density, and reliability.

topologies for PWM controller

Complete TI reference designs to help you quickly evaluate and customize your controller needs

Browse through three decades of training content based off topics from the Power Supply Design Seminars as well as other essential power resources

Design, optimize and simulate complete controller design solutions in minutes

Ask questions, share knowledge and help solve problems with fellow engineers in TI's E2E™ Community