Processors

DRAx Infotainment SoCs - Tools & software

Kits and evaluation modules

The JacintoTM DRAx automotive processors and its associated evaluation modules (EVMs) are designed to speed up development efforts and reduce time to market for automotive digital cockpit applications. Along with a touch screen display, the main CPU board integrates peripherals like USB, Ethernet, MMC/SD/SDIO, FPDLink, HDMI etc, while the application daughter board provides additional interfaces dedicated to infotainment radio, audio and multimedia use cases.

DRA77P/DRA76P Evaluation Module

General purpose evaluation module based on the DRA77P and DRA76P processors that integrates all key peripherals, including CSI-2 and CAN-FD, used in digital cockpit applications.

By Spectrum Digital Inc.

  • The JAMR3 tuner and 1080P display/multi-touch touchscreen complete the main CPU board to offer a complete system that will jump start evaluation and application development.

DRA74x/DRA75x Evaluation Module

General purpose evaluation module that integrates all key peripherals used in infotainment applications.

By Spectrum Digital Inc.

  • The JAMR3 tuner and LCD/TS (1900x1200) daughter boards complement the main CPU board to offer a complete system that will help jump start evaluation and application development.

DRA72x Evaluation Module

General purpose evaluation module that integrates key peripherals including support for connecting a camera module over CSI-2 interface.

By Spectrum Digital Inc.

  • The JAMR3 tuner and LCD/TS (1900x1200) daughter boards complement the CPU board to offer a complete system that will help jump start the application development.

DRA71x Evaluation Module

General purpose evaluation module with optimized PMIC for DRA71x processor and integrates peripherals used in digital cluster and infotainment applications.

By Spectrum Digital Inc.

  • The CPU board supports interfacing with LCD/TS (1280x800) and JAMR3 daughter boards that will help jump start the application development.

DRA79x Evaluation Module

General purpose evaluation module for infotainment co-processor based applications.

By Spectrum Digital Inc.

  • The CPU board supports interfacing with LCD/TS (1280x800) and JAMR3 daughter boards that will help jump start the application development.

DRA78x Evaluation Module

General purpose evaluation module that integrates key interfaces required for Radio Signal Processor (RSP) applications.

By Spectrum Digital Inc.

AXSB™ Automotive Grade Reference Platform

AXSB is a near-A sample reference hardware platform built specifically for automotive development teams servicing automotive OEMs, Tier 1 suppliers and aftermarket manufacturers.

By Mentor

Development tools

Code Composer Studio™ IDE

Code Composer Studio™ IDE is an Eclipse-based integrated development environment for TI's DSPs, microcontrollers and application processors. Code Composer Studio™ IDE includes a suite of tools used to develop and debug embedded applications.

  • It includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features. Code Composer Studio™ IDE provides a single user interface taking users through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before and add functionality to their application thanks to sophisticated productivity tools. 

Reference designs for automotive processors

Find reference designs leveraging the best in TI automotive processors to solve your system-level challenges.

  • It includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features. Code Composer Studio™ IDE provides a single user interface taking users through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before and add functionality to their application thanks to sophisticated productivity tools. 

Software

Software Development Kits (SDK)

  • Linux and Android processor SDK for DRA7x family of automotive SoCs allows users to develop feature-rich digital cockpit solutions such as reconfigurable digital cluster, integrated cockpit, in-vehicle infotainment, and rear seat entertainment for next generation automobiles.

  • Software development kits for Linux, Android, and TI RTOS.

  • Software-defined radio solutions for AM/FM, HD RadioTM, DAB, DRM, and audio processing solutions.

  • Informational ADAS integration and auto specific features and demos.