Processors

TDAx ADAS SoCs - Tools & Software

Software

Software Development Kits (SDK) and libraries for TDA ADAS SoCs

The SDK has sample ADAS data flows which exercise different CPUs and hardware accelerators in the ADAS System-on-Chip (SoC) and show customers how to effectively use different SoC sub-systems.

Kits & evaluation modules

The Jacinto™ TDAx automotive processors and their associated evaluation modules (EVMs) are designed to speed up development efforts and reduce time to market for ADAS applications. The main board integrates key peripherals such as Ethernet, FPD-Link and HDMI, while the vision and fusion application daughter board options provide interfaces for popular sensor modules.

TDA2Px-ACD Evaluation Module Kit

General purpose evaluation module based on TDA2Px-ACD processor. The board supports interfacing with the optional vision or fusion application boards and a 1920x1200 multi-touch display to help jump start your evaluation and application development.

TDA2x Evaluation Module Kit

General purpose evaluation module based on TDA2x processor. The board supports interfacing with vision application board and 1920x1200 multi-touch display that will help jump start your evaluation and application development.

TDA2Ex Evaluation Module Kit

General purpose evaluation module based on TDA2Ex processor. The board supports interfacing with vision application board and 1920x1200 multi-touch display that will help jump start your evaluation and application development.

TDA2Ex-17 Evaluation Module Kit

General purpose evaluation module based on TDA2Ex-17 processor. The board supports interfacing with vision application board and 1280x800 multi-touch display that will help jump start your evaluation and application development.

TDA3x Evaluation Module Kit

General purpose evaluation module based on TDA3x processor. The EVM integrates a host of peripherals including parallel and serial multi-camera interfaces, CAN & CAN-FD, GigB Ethernet PHY, FPD-Link III, display, serializer and deserializer module and support for interfacing with Safety MCU EVM.

DesignCore™ Rugged Vision Platform Development Kit (TDA2x, TDA2Ex and TDA3x)

Based on the TI TDAx line of automotive vision processors, this rugged, compact design supports multiple simultaneous vision sensors, radar sensors, and a host of peripherals including displays, CAN, USB, and Gigabit Ethernet that helps shorten the development time.

By D3 Engineering

DesignCore ADAS Development Kit (TDA2x, TDA2Ex and TDA3x)

The DesignCore ADAS Development Kit incorporates one of the DesignCore™ RVP Development Kits. In addition, the kit contains up to four rugged camera modules, a display, cables, software, and calibration tools.

By D3 Engineering

DesignCore TDA3x Automotive Starter Kit

This benchtop Starter Kit lets you evaluate embedded ADAS technology. Based on the Texas Instruments TDA3x advanced vision processor, it enables synchronous acquisition of four FPD-Link III HD data streams (video, radar, lidar, etc.) for real-time vision processing and analytics.

By D3 Engineering

RT-RK Automotive Machine Vision Alpha Reference Board

Reference design based on three TDA2x ADAS SoCs and support for up to 10 automotive cameras that helps jump start development of basic & advanced warning systems, active control systems & semi-autonomous operations.

By RT-RK

DesignCore Driver Monitoring System Development Kit

The DesignCore DMS development Kit is based on a Jacinto TDA3x processor, enables engineers to develop in-cabin DMS capabilities quickly. This DMS kit monitors the driver and their eye movements.

By D3 Engineering

Development tools

Code Composer Studio™ IDE

Code Composer Studio™ IDE is an Eclipse-based integrated development environment (IDE) for TI's DSPs, microcontrollers and application processors.

  • CCS includes a suite of tools used to develop and debug embedded applications and includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features. Familiar tools and interfaces allow users to get started faster and add functionality to their application.