Processors

C6000 DSP + Arm – Tools & software

Processor SDK

Processor SDK-RTOS &Processor SDK-LINUX provides DSP + Arm® developers a choice of TI-RTOS or LINUX operating systems, with an easy set up and quick out-of-box experience that highlights the features of TI's digital signal processors.

Code Composer Studio (CCStudio)

An Eclipse-based IDE developed and supported by TI for TI embedded processor families, CCStudio software comprises a suite of tools used to develop and debug embedded applications.

DSP Libraries - Signal Processing

TI provides optimized libraries that are commonly used in signal processing applications. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical.

Development tools

Multiple platforms are available to enable developers to explore the full functionality of the DSP + Arm processors.

OMAP-L138 Development Kit (LCDK)

The OMAPL138 development kit will enable fast and easy DSP software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control.

66AK2Ex development board Evaluation Module (EVM)

The EVMK2Ex is a full-featured development tool for 66AK2E02 and 66AK2E05 SoCs.

66AK2Gx development board evaluation module

The EVMK2G is a fully featured development tool for 66AK2G12 SoCs.

66AK2Hx development board Evaluation Module (EVM)

EVMK2H is a fully featured development tool or 66AK2H06, 66AK2H12 and 66AK2H14 SoCs.

66AK2Lx development board Evaluation Module (EVM)

The XEVMK2LX is a fully featured development tool for 66AK2L06 SoC.

K2G Industrial Communication Engine Evaluation Module (EVM)

The K2G Industrial Communications Engine (ICE) enables 66AK2Gx processor developers to immediately start development, demonstration and test of industrial communication protocols for products such as PLC, bus controllers, motion control and other real-time industrial networked applications. 

Rear-Transition Module – Break-Out Card (RTM-BOC)

The RTM-BOC provides high-speed digital data interface to the RTM connector (AMC.4 µTCA) for validating the 10GigE and Hyperlink of the 66AK2Ex and 66AK2H devices via the respective development boards.

Support

You know what processor you want to use, you ordered the hardware tools and downloaded the software tools, now you need to know what support resources are available in case you have any questions.

Our E2E™ community includes support forums in which you can search for answers to your question or submit a new question. You may find your question has already been answered.

Training & Videos

Training & videos

The following training videos are available for C6000 DSP + Arm processors: