Processors

C6000 floating point DSP – Tools & software

Featured software

TI provides key runtime software components and documentation to further ease development.  The following software components are the ones most widely used. 

Processor SDK

Processor SDK-RTOS provides DSP developers with an easy set up and quick out-of-box experience that highlights the features of TI's digital signal processors.

Code Composer Studio IDE

Code Composer Studio IDE is an Eclipse-based integrated development environment for TI's DSPs, microcontrollers and application processors. Code Composer Studio IDE includes a suite of tools used to develop and debug embedded applications. 

  • Includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features.

Libraries

Add optimized processing to your applications by calling a library function.

Development tools

TI provides key runtime software components and documentation to further ease development. The following software componenets are the ones most widely used. 

TMS320C6678 evaluation module

The TMS320C6678 EVM enables developers to immediately start evaluating the TMS320C667x processor family (TMS320C6678, TMS320C6674, TMS320C6672 and TMS320C6671) and develop software applications with hardware testability and connectivity.

TMS320C6657 lite evaluation module

The TMS320C6657Lite EVM enables developers to immediately start evaluating the TMS320C665x processor family (TMS320C6657, TMS320C6655, TMS320C6654, and TMS320C6652) and develop software applications with ample hardware testability and connectivity.

AMC to PCIe adapter card (daughter card)

The AMC to PCI2 adapter card is a passive card that allows select TI EVM with an AMC header to be converted to a PCIe x4 lane edge connector so it can be inserted into a desktop PC or anywhere a PCIe header is utilized. 

  • Compatible EVMS with this card include the TMS320C6678 EVM and the TMS320C6657 Lite EVM.

C6748 evaluation module

The C6748 development kit will enable fast and easy DSP software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control.