Processors

Digital signal processors (DSP) – Support & training

On-demand training for DSPs

We provide on-line training and support so you have all information you need to successfully develop with our digital signal processors.

C66x DSP Architecture Training
Title
Description
Length
KeyStone C66x DSP CorePac Overview This module discusses how high performance can be achieved within each C66x DSP core. Topics include C66x DSP CorePac architecture, Single Instruction Multiple Data (SIMD), memory access, and software pipelining. 31 minutes
KeyStone Instruction Set Architecture (ISA) This module describes the differences between the TMS320C674x instruction set architecture and the TMS320C66x instruction set included in the KeyStone CorePac. 31 minutes
C66x DSP Memory & Transport Training
Title
Description
Length
KeyStone Multicore Navigator
This module provides an introduction to the architecture and functional components of the Multicore Navigator, which includes the Queue Manager Subsystem (QMSS) and Packet DMA (PKTDMA).
32 minutes
KeyStone Multicore Navigator: Queue Manager Subsystem (QMSS)
This module provides a detailed look at the functional elements of the QMSS and provides information on programming QMSS through the use of registers and low level drivers.
32 minutes
KeyStone Multicore Navigator: Packet DMA This module provides a detailed look at the infrastructure and functional aspects of the PKTDMA and provides information on programming PKTDMA through the use of registers and low level drivers. 24 minutes
KeyStone Inter-Processor Communication (IPC) This module provides an overview of the hardware and software that transports data and/or signals between threads of execution in KeyStone I C66x DSP multicore devices. 40 minutes
C66x DSP External Interfaces Training
Title
Description
Length
KeyStone External Interfaces (EMIF-A, UART, I2C, SPI, TSIP)
This module provides an overview of selected external interfaces on KeyStone devices including UART, I2C, SPI, TSIP, and EMIF-A.
22 minutes
KeyStone Serial Rapid IO (SRIO)
This module takes a look at the new features and enhancements of the SRIO on KeyStone devices.
66 minutes
C66x DSP Software & Tools Training
Title
Description
Length
Multicore Software Development Kit (MCSDK) for KeyStone Devices
This module provides an overview of the multicore SoC software for KeyStone I C66x DSP devices. This module introduces the optimized software components that enable the rapid development of multicore applications and accelerate time to market using foundational software in the MCSDK. The MCSDK also enables developers to evaluate the hardware and software capabilities using the C66x evaluation module.
17 minutes
KeyStone II Software Overview
Description: This module describes the software development ecosystem for the KeyStone II DSP+Arm® multicore devices from both a Linux and SYS/BIOS perspective.
30 minutes
KeyStone Power Management This module provides an overview of the C66x power domain topology, power-saving features, power and clocking domains, power states, and Smart Reflex. 46 minutes

Videos

Featured Third-Party Network companies

Embedded systems engineering firm specializing in developing electronics that help customers bring their applications in the scientific, industrial, communications and transportation areas.

Product life cycle management services for industry verticals of Security & Surveillance, Video Imaging, Networking & Telecomm., Aerospace & Defense, Consumer Electronics, and Healthcare.

Ittiam Systems logo

Ittiam Systems

Specializes in signal processing applications in media processing, wireless and communications applications.

A division of Mentor Graphics, offers consulting for development setup through complete product creation & optimization delivered by leading open source experts in Linux, Android & TI Android Rowboat.

Providing the technology, expertise and experience to enable companies to create secure, reliable and connected systems that bridge the consumer and embedded worlds with our unique software platform.

Z3 Technology provides OEM-ready hardware modules and application specific software including it's embedded Multimedia Player,Multimedia Recorder, Streaming Encoder and Streaming Receiver application.

Receive fast and reliable technical support from our engineers throughout every step of your design.