Processors

66AK2x - Tools & Software

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Software

TI provides key runtime software components and documentation to further ease development. The following software components are the ones most widely used.

Processor SDK

Processor SDK-Linux provides DSP developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's Arm® processors. Launching demos, benchmarks and applications is a snap with the included graphical user interface. The Processor SDK-Linux also allows developers to quickly start development of their own applications, and easily add them to the application launcher, which can be customized by the developer.

Processor SDK-RTOS provides DSP developers with full drivers and file system based on the TI-RTOS kernel, a light-weight real-time embedded operating system for TI devices. The SDK comes with chip support libraries, drivers, board support utilities, demonstrations and examples. The Processor SDK-RTOS allows developers to quickly start development of their own applications using Code Composer Studio IDE for RTOS development.

Learn more about K2E Processor SDK

Learn more about K2G Processor SDK

Learn more about K2H Processor SDK

Learn more about K2L Processor SDK

For a complete list see the software section of 66AK2Ex processors66AK2Hx processors66AK2Lx processors

Linux

Code Composer Studio IDE

The Eclipse-based Code Composer Studio IDE is developed and supported by TI for TI embedded processor families. The software comprises a suite of tools used to develop and debug embedded applications. It includes compiler, source code editor, project build environment, debugger, profiler, simulators, real-time operating system and many other features. The intuitive IDE provides a single user interface taking you through each step of the application development

Code Composer Studio IDE

Development tools

Multiple platforms are available to enable developers to explore the full functionality of the 66AK2x processors.

66AK2Ex development board Evaluation Module (EVM)

The XEVMK2Ex is a full-featured development tool for 66AK2E02 and 66AK2E05 SoCs.
 

66AK2Gx development board Evaluation Module (EVM)

The EVMK2G is a fully featured development tool for 66AK2G02 SoCs.

66AK2Hx development board Evaluation Module (EVM)

The EVMK2H is a fully featured development tool for 66AK2H06, 66AK2H12 and 66AK2H14 SoCs.

66AK2Lx development board Evaluation Module (EVM)

The XEVMK2LX is a fully featured development tool for 66AK2L06 SoC.

K2G Industrial Communication Engine Evaluation Module (EVM)

The K2G Industrial Communications Engine (ICE) enables 66AK2Gx processor developers to immediately start development, demonstration and test of industrial communication protocols for products such as PLC, bus controllers, motion control and other real-time industrial networked applications. 

Rear-Transition Module – Break-Out Card (RTM-BOC)

The RTM-BOC provides high-speed digital data interface to the RTM connector (AMC.4 µTCA) for validating the 10GigE and Hyperlink of the 66AK2Ex and 66AK2H devices via the respective development boards.

TI Designs

In addition to development boards, TI publishes TI Designs to aid developers implement specific applications or functionality.

 

Support & training

You know what processor you want to use, you ordered the hardware tools and downloaded the software tools, now you need to know what support resources are available in case you have any questions.

Training & Videos

The following videos and training are available for 66AK2x processors:

TI E2E community

TI’s E2E community includes support forums in which you can search for answers to your question or submit a new question. Odds are your question has already been answered.