Processors

C6000 Multicore DSP + ARM® SoC

Integrated ARM and DSP cores providing system-level cost, power and area savings

TI DSP + ARM processors include a wide range of device choices that deliver the highest performance at the lowest power levels and costs. TI DSP + ARM solutions range from single core ARM9 + C674x DSP to quad-core ARM Cortex®-A15 + 8xC66x DSP cores.

Many system advantages can be realized with the integration of ARM and DSP cores including cost, power and area savings. TI ARM + DSP solutions are optimized for embedded systems with a focus on power savings and real-time performance.

C6000 Multicore performance range

Performance range

  • ARM + DSP performance from 456 MHz to 1.2 GHz
  • Up to 200 GFLOPS
  • Single core to multicore ARM Cortex-A15
C6000 Multicore applications

High performance, low-power/low-cost applications

Radar

  • Industrial automation
  • Single board computing
  • Machine vision
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

C6000 DSP+ARM devices

  OMAP-L138 66AK2G02 66AK2E05 66AK2L06 66AK2H14
# of cores
(Max frequency)
ARM core(s) 1x ARM9
(456MHz)
1x Cortex-A15
(600MHz)
4x Cortex-A15
(1.4GHz)
2x Cortex-A15
(1.2GHz)
4x Cortex-A15
(1.4GHz)
DSP core(s) 1x C647x
(456 MHz)
1x C66x
(600 MHz)
1x C66x
(1.2 GHz)
4x C66x
(1.2 GHz)
8x C66x
(1.2 GHz)
# of cores
(Max frequency)
DMIPS 456 2,100 19,600 8,400 19,600
GFLOPS 2.75 28.8 67.2 69.0 198.4
GMACS 3.65 19.2 44.8 153.6 307.2
Shared SRAM 128 KB 1 MB 2 MB 3 MB 6 MB
Ethernet 1x 10/100 1x 100/1000 8x 100/1000 4x 100/1000 4x 100/1000
10 Gigabit Ethernet -- -- 2 lanes -- 2 lanes
Serial RapidIO -- -- -- -- Yes
Unique Peripherals McASP PRU-ICSS
McASP
-- JESD204B
DFE
FFT
--
Case Temperature -40°C to 100°C -40°C to 125°C -40°C to 100°C
Learn More Learn more about OMAP-L138 Learn more about 66AK2G02 Learn more about 66AK2E05 Learn more about 66AK2L06 Learn more about 66AK2H14