C674x low power DSP
Low power, real-time signal processing engine with floating and fixed point DSP
Key features
- Efficient floating & fixed point signal processing
- Low power consumption
- Scalable and pin-to-pin compatible with OMAPL13x
- Network connectivity via USB2.0, 10/100 Ethernet
- Customer programmable secure boot option
- Dual-core PRU-ICSS
Featured applications
- Audio equipment
- Analytics
- Private mobile radios
- Industrial automation
- Currency inspection
- Machine vision
- Biometric identification
- Smart metering
- Portable medical equipment
- Portable test and measurement
C674x processors
DSP | C674x DSP | C674x DSP | C674x DSP | C674x DSP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Arm® | Arm9 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PRU | 2 x 150 MHz CPU | 2 x 150 MHz CPU | 2 x 150 MHz CPU | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Memory | 488 KB | 448 KB | 320 KB | 128 KB | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Key peripherals | EMAC | EMAC | EMAC | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Software | Software and pin-for-pin compatible across devices |
C674x