Processors

Digital Video Processors – Tools & software

Digital Media Processor Camera Starter Kits

The Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, action-wearable cameras, drones, video conferencing, digital signage, endoscopes, video doorbells, baby monitors, stereo camera and other connected video products.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
Name Featured devices Features
DM38xCSK DM385DM388

TMDSCSK388: 60-mm x 44-mm DM388 processor board

TMDSCSKCC: 90-mm x 90-mm I/O common carrier board

Integrated WiLink 8 single-band combo 2 x 2 MIMO WiFi, Bluetooth, and Bluetooth Smart (low energy) module

IPNC SDK with Linux 4.4 LTS kernel preloaded on included SD card enables fast application development

Camera capture, video encode, and wireless transmission out-of-the-box demonstration

Common carrier board can be used with other DM device family processor boards

Start capturing video quickly with Leopard Imaging LI-CAM-AR0331-1.8 high-resolution camera (included and pre-integrated)

DM8127CSK DM8127

TMDSCSK8127: 60-mm x 44-mm

TMS320DM8127 processor board

TMDSCSKCC: 90-mm x 90-mm I/O common carrier board

Integrated WiLink 8 single-band combo 2 x 2 MIMO WiFi, Bluetooth, and Bluetooth Smart (low energy) module

IPNC SDK with Linux 4.4 LTS kernel preloaded on included SD card enables fast application development

Camera capture, video encode, and wireless transmission out-of-the-box demonstration

Common carrier board can be used with other DM device family processor boards

Start capturing video quickly with Leopard Imaging LI-CAM-AR0331-1.8 high-resolution camera (included and pre-integrated)

The Linux IPNC SDK for CSK is a comprehensive SW solution for high-performance internet connected camera applications that is fully integrated and tested on the Camera Starter Kits supporting the TMS320DM36x, DM38x and TMS320DM8127 Digital Media Processors.

IPNC RDK Software for DM Camera Starter Kits (CSK)

The DM50x Industrial Starter Kit from D3 Engineering accelerates your development of autonomous vision-based navigation systems for industrial, transportation, materials handling, and robotic applications. The Starter Kit features an optimized SOM board with The DM505 Vision Analytics processor, firmware, and a customizable baseboard with IO, power, camera and video interface. Use the Starter Kit to rapidly develop your own hardware dramatically reducing technical- and schedule-risk. Developed using a design-for-manufacture (DFM) process, the Starter Kit has an optimized layout and BOM.

DesignCore™ DM50x Industrial Starter Kit (Development Kits)

The DM50x Industrial Starter Kit from D3 Engineering accelerates your development of autonomous vision-based navigation systems for industrial, transportation, materials handling, and robotic applications. The Starter Kit features an optimized SOM board with The DM505 Vision Analytics processor, firmware, and a customizable baseboard with IO, power, camera and video interface. Use the Starter Kit to rapidly develop your own hardware dramatically reducing technical- and schedule-risk. Developed using a design-for-manufacture (DFM) process, the Starter Kit has an optimized layout and BOM.

RVP-DM50x Industrial Rugged Development Kit (Development Kits)

The Linux™ Digital Video Software Development Kits (DVSDKs) enable DM Processor system integrators to quickly develop Linux-based multimedia applications that can be easily ported across different devices in the DaVinci platform. Each DVSDK combines a pre-tested set of Linux 2.6 operating system, application framework, encode and decode codec libraries with example programs that demonstrate decode and encode of audio and video data streamed in real-time to and from peripheral devices. The DVSDK is tested and supported on the TMS320DM36x Evaluation Module

Linux Digital Video Software Development Kit (DVSDK) for DM365, DM368 Digital Media Processors

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and other digital video products. 

The TMS320DM36x DVEVM allows developers to write production-ready application code for the Arm® and provides access to the HDVICP coprocessor core using DMx APIs to begin immediate application development for the TMS320DM368 and TMS320DM365 digital media processors.

TMS320DM36x Evaluation Module

Small in size, but powerful for development use the family of Rapid Production Starter Kits from Z3 Technologies are some of the most compact, production-ready Digital Media Processor based video encoder/decoder system on the market. These cost-effective video solutions are ready for manufacturing volumes. The solutions support full H.264 encode in all resolutions from QCIF to 1080p60. Its versatile design allows the system designer to focus on the end application, with confidence that the Z3- RPS will handle all audio and video media operations required with little or no additional engineering effort. Whether the end application requires encode or decode of media from storage or streaming, the readily available, production ready Z3-RPS will simplify the overall system design, reducing time to market and costs. The Digital Media Processors supported include the TMS320DM365, TMS320DM368, TMS320DM8107 and TMS320DM8148

TMS320DM365 Evaluation Module