Digital Signal Processors - Support & training
On-demand Training for DSPs
Texas Instruments provides on-line training and support so you have all information you need to successfully develop with TI DSPs.
| C66x DSP Architecture Training | ||
|---|---|---|
| Title | Description | Length |
| KeyStone C66x DSP CorePac Overview | This module discusses how high performance can be achieved within each C66x DSP core. Topics include C66x DSP CorePac architecture, Single Instruction Multiple Data (SIMD), memory access, and software pipelining. | 31 minutes |
| KeyStone Instruction Set Architecture (ISA) | This module describes the differences between the TMS320C674x instruction set architecture and the TMS320C66x instruction set included in the KeyStone CorePac. | 31 minutes |
|
C66x DSP Memory & Transport Training |
||
|---|---|---|
| Title | Description | Length |
| KeyStone Multicore Navigator | This module provides an introduction to the architecture and functional components of the Multicore Navigator, which includes the Queue Manager Subsystem (QMSS) and Packet DMA (PKTDMA). | 32 minutes |
| KeyStone Multicore Navigator: Queue Manager Subsystem (QMSS) | This module provides a detailed look at the functional elements of the QMSS and provides information on programming QMSS through the use of registers and low level drivers. | 32 minutes |
| KeyStone Multicore Navigator: Packet DMA | This module provides a detailed look at the infrastructure and functional aspects of the PKTDMA and provides information on programming PKTDMA through the use of registers and low level drivers. | 24 minutes |
| KeyStone Inter-Processor Communication (IPC) | This module provides an overview of the hardware and software that transports data and/or signals between threads of execution in KeyStone I C66x DSP multicore devices. | 40 minutes |
|
C66x DSP External Interfaces Training |
||
|---|---|---|
| Title | Description | Length |
| KeyStone External Interfaces (EMIF-A, UART, I2C, SPI, TSIP) | This module provides an overview of selected external interfaces on KeyStone devices including UART, I2C, SPI, TSIP, and EMIF-A. | 22 minutes |
| KeyStone Serial Rapid IO (SRIO) | This module takes a look at the new features and enhancements of the SRIO on KeyStone devices. | 66 minutes |
|
C66x DSP Software & Tools Training |
||
|---|---|---|
| Title | Description | Length |
| Multicore Software Development Kit (MCSDK) for KeyStone Devices | This module provides an overview of the multicore SoC software for KeyStone I C66x DSP devices. This module introduces the optimized software components that enable the rapid development of multicore applications and accelerate time to market using foundational software in the MCSDK. The MCSDK also enables developers to evaluate the hardware and software capabilities using the C66x evaluation module. | 17 minutes |
| KeyStone II Software Overview | Description: This module describes the software development ecosystem for the KeyStone II DSP+Arm® multicore devices from both a Linux and SYS/BIOS perspective. | 30 minutes |
| KeyStone Power Management | This module provides an overview of the C66x power domain topology, power-saving features, power and clocking domains, power states, and Smart Reflex. | 46 minutes |
Videos
Design Network
Texas Instruments' Developer Network is a global network with hundreds of independent companies offering products and services that support TI's DSPs. Customers can simplify their development and reduce time-to-market with the following developer network offerings:
Hardware Tools – Reference Designs, Development Boards/EVMs, Production Programming Tools, Designer's kits, and Adapters/Support Components
Software Tools – Application Software, Compilers/ Assemblers/ Linkers, Real-Time Operating Systems, and Open-Source software tools
Consultant Services – Worldwide consulting support and services
Featured Design Network Partners
Embedded systems engineering firm specializing in developing electronics that help customers bring their applications in the scientific, industrial, communications and transportation areas.
D3 Engineering provides the fastest, lowest-risk path through embedded product development for digital video and analytics, smart power management, and precision motion control.
Spectrum Digital, Inc. designs, develops, manufactures, and markets design tools for TI's DSPs. Products include emulators, evaluation modules, and application specific hardware.
Product life cycle management services for industry verticals of Security & Surveillance, Video Imaging, Networking & Telecomm., Aerospace & Defense, Consumer Electronics, and Healthcare.
Specializes in signal processing applications in media processing, wireless and communications applications.
A division of Mentor Graphics, offers consulting for development setup through complete product creation & optimization delivered by leading open source experts in Linux, Android & TI Android Rowboat.
Z3 Technology provides OEM-ready hardware modules and application specific software including it's embedded Multimedia Player,Multimedia Recorder, Streaming Encoder and Streaming Receiver application.
DSP Community Forums
Ask questions, share knowledge, solve problems with fellow engineers.