Processors

Sitara™ AM335x Processors

Arm® Cortex®-A8 family with 3D graphics, industrial Ethernet and flexible peripherals

AM335x processors

   
AM3359
AM3358
AM3357
AM3356
AM3354
AM3352
AM3351
Arm Cortex-A8 MHz  800 600/ 800/ 1000
300/ 600/ 800
300/ 600/ 800
600/ 800/ 1000
300/ 600/ 800/ 1000
300/ 600
3D graphics acceleration
yes
yes

no
no
yes

no
no
PRU-ICSS for industrial communication1 Dual core PRU + all protocols3 Dual core PRU + standard protocols2
Dual core PRU + all protocols3
Dual core PRU + standard protocols2
no
no
no
CAN 2 2 2 2 2 2
no

Package 15x15 / 0.8mm
yes

yes

yes

yes
yes

yes

no
13x13 / 0.65mm
no
yes

no
yes

yes

yes

yes

Software
Software compatible across devices through Processor SDK

1 PRU-ICSS is a programmable real-time subsystem for industrial communication protocols.

2 Standard protocols for AM335x processors include protocols such as Ethernet/IP, PROFINET™ RT/IRT, PROFIBUS™, Sercos III, and more.

3 All Protocols for AM335x processors include standard protocols plus EtherCAT™ and POWERLINK.

AM335x Cortex-A8

AM335x Cortex-A8 Block DIagram