Processors

Sitara™ AM57x processors

Arm® Cortex®-A15 + DSP processors with accelerated multimedia and industrial communication

AM57x processors are highly integrated devices that enable high-performance  and multimedia
applications. On-board accelerators provide accelerated vision and machine learning capabilities,
support for multiple industrial Ethernet protocols, and video processing. AM57x developers can gain additional
flexibility from the layout-compatible solutions.

Key features

  • Scalable single/dual Cortex-A15 and C66x processor
  • Machine learning accelerators
  • 4K@15fps H264, other CODECs up to 1080p60
  • Dual 3D graphics and single 2D graphics options
  • Quad core PRU and 2x dual Cortex-M4
  • ICSS for industrial communications

AM57x portfolio

AM570x

AM571x

AM572x

AM574x

Arm® Cortex®-A15 cores 1 1 2 2
Arm® speed 1 GHz / 500 MHz 1.5 GHz / 500 MHz 1.5 GHz 1.5 GHz
C66x DSP cores 1 1 2 2
Graphics accelerator Single 3D accelerator (SGX544) Single 3D accelerator (SGX544) Dual 3D accelerator (SGX544) Dual 3D accelerator (SGX544)
Embedded vision engine (EVE)
no
no
yes
yes
CSI-2 1 2
no
no
DDR ECC
no
no
no
yes
Simultaneous Ethernet ports  4 6 4 6
Package 17 x 17 23 x 23 23 x 23 23 X 23

AM57x Cortex®-A15

AM57x Arm Cortex-A15