Processors

AMIC11x - Design & development

Featured software

TI provides key runtime software components and documentation to further ease development. The following software components are the ones most widely used.

Industrial Software for PRU-ICSS

Software supporting industrial communications on the PRU-ICSS is provided through PRU-ICSS-INDUSTRIAL-SW packages on top of Processor SDK.

Code Composer Studio (CCStudio)

An Eclipse-based IDE developed and supported by TI for TI embedded processor families, CCStudio software comprises a suite of tools used to develop and debug embedded applications.

Featured development tools

TMDXICE110 Industrial Communications Engine (ICE)

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the AMIC110 multiprotocol programmable industrial communications SoC.

  • AMIC110 SoC provides ready-to-use solutions for most industrial ethernet and fieldbus communications slaves, as well as some masters. It includes an Arm® Cortex®-A8 processor along with PRU-ICSS enable additional peripheral interfaces and real-time industrial protocols.

AM437x/AMIC120 Industrial Development Kit (IDK)

The AM437x/AMIC120 IDK is an application development platform for evaluating the industrial communication and control capabilities of Sitara AM4379, AM4377 and AMIC120 processors for industrial applications.

Reference designs for AMIC110 SoC

Find reference designs leveraging the best in Sitara AMIC11x industrial Ethernet processors to solve your system-level challenges.