Processors

AM5K2Ex Sitara™ Processors

High performance multi-core processor family integrating high speed input/outputs

AM5K2Ex processors

Featured applications

  • Avionics
  • Communications and telecom
  • Industrial and process control
  • Military and defense
  • Software Defined Radio (SDR)

AM5K2Ex devices

AM5K2E02 AM5K2E04
MHz per core 1.25GHz – 1.4GHz 1.25GHz – 1.4GHz
Number of Arm® Cortex®-A15 cores 2 4
Max DMIPs (Arm® Cortex®-A15 Cores) 9800 (@1.4GHz) 19600 (@1.4GHz)
Max GFLOPs (From NEON subsystem) 22.4 (@1.4GHz) 44.8 (@1.4GHz)
L1 KB per core 32D/32P 32D/32P
L2 shared cache 4 MB 4 MB
Shared SRAM 2 MB 2MB
DDR (with ECC) MHz 64b 1600 MHz 64b 1600 MHz
Gigabit Ethernet 8 lanes 8 lanes
10 Gigabit Ethernet No 2 lanes
PCI Express Gen 2 2 lanes of x2 2 lanes of x2
USB 3.0 Yes Yes
Network Co-processor (NetCP) Yes Yes
Security Co-processor No Yes
Extended case temperature -40°C to 100°C -40°C to 100°C

AM5K2Ex Cortex-A15