Processors

Sitara™ AM335x Processors

ARM Cortex-A8 family with 3D graphics, industrial Ethernet and flexible peripherals

<Section CTA Link - not authored>

AM335x processors

    AM3359 AM3358
AM3357
AM3356
AM3354
AM3352
AM3351
ARM Cortex-A8 MHz  800 600/ 800/ 1000
300/ 600/ 800
300/ 600/ 800
600/ 800/ 1000
300/ 600/ 800/ 1000
300/ 600
Graphics acceleration 3D graphics 3D graphics 3D graphics
PRU-ICSS for industrial communication* Dual Core PRU + All Protocols Dual Core PRU + Standard Protocols
Dual Core PRU + All Protocols
Dual Core PRU + Standard Protocols
CAN 2 2 2 2 2 2 0
Package 15x15 / 0.8mm X X X X X X
13x13 / 0.65mm X X X X X
Software and pin-for-pin compatible across devices

* PRU-ICSS is a programmable real-time subsystem for industrial communication protocols.

* Standard protocols for AM335x processors include protocols such as Ethernet/IP, PROFINET™ RT/IRT, PROFIBUS™, Sercos III, and more.

* All Protocols for AM335x processors include standard protocols plus EtherCAT™ and POWERLINK.

AM335x Cortex-A8

AM335x Cortex-A8 Block DIagram