Processors

AM437x - Tools & Software

Featured software

TI provides key runtime software components and documentation to further ease development. The following software components are the ones most widely used.

Processor SDK

Processor SDK supporting Linux and RTOS provides Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's Arm® processors. 

Code Composer Studio (CCStudio)

An Eclipse-based IDE developed and supported by TI for TI embedded processor families, CCStudio software comprises a suite of tools used to develop and debug embedded applications.

Industrial Software for PRU-ICSS

Software supporting industrial communications on the PRU-ICSS is provided through PRU-ICSS-INDUSTRIAL-SW packages on top of Processor SDK.

Featured development tools

AM437x Evaluation Modules (EVM)

The AM437x EVM enables developers to immediately start evaluating the AM437x and develop software applications.

Also available, a high secure EVM enabling developers to evaluate Secure Boot functionality including signing and encryption.

AM437x/AMIC120 Industrial Development Kit (IDK)

The AM437x/AMIC120 IDK is an application development platform for evaluating the industrial communication and control capabilities of Sitara AM4379, AM4377 and AMIC120 processors for industrial applications.

AM437x Starter Kit

The AM437x Starter Kit provides a stable and affordable platform to quickly start evaluation of Sitara ARM Cortex-A9 AM437x processors and accelerate development for HMI, industrial and networking applications. 

Reference designs for AM37x processors

Find reference designs leveraging the best in Sitara AM37x processors to solve your system-level challenges.