Processors

Sitara Arm9 Processors

Power-optimized and cost-effective Arm9 product offering

TI AM1x Arm9-based processors deliver a peripheral combination that allows for more integration, lower power, and lower cost solutions. Additional flexibility can be provided through the customer-configurable programmable real-time unit (PRU).

Arm9 Performance

Performance

Broad performance ranges for Arm solutions.

  • Scalable from 300 MHz – 456 MHz
  • 1.1 DMIPS/MHz
Arm9 software

Integration

The AM1x family offers robust and abundant connectivity options including:

  • LCD
  • USB 2.0
  • 10/100 EMAC
Arm9 applications

Applications sense

Designed with power- and cost-sensitive applications in mind.