Processors

AMIC11x overview

A multiprotocol processor for Industrial Ethernet and fieldbus slaves.

Integrated PRU-ICSS

Integrated PRU-ICSS

Arm® Cortex®-A8 processor along with PRU-ICSS enable multiple industrial protocols.

Easy development

Easy development

Add Industrial Ethernet to your existing solution with minimal software changes.

Ideal companion chip

Ideal companion chip

Easily interface with existing microcontrollers for connected drives, such as C2000.

AMIC110 features and benefits

  • Multiprotocol programmable industrial communications SoC.
  • Provides ready-to-use solutions for most Industrial Ethernet and Fieldbus communications slaves, as well as some masters.
  • Arm® Cortex®-A8 processor along with PRU-ICSS enable additional peripheral interfaces and real-time industrial protocols.
  • Ideal companion communications chip to existing microcontrollers for connected drives, such as C2000.
  • Easy evaluation and development software PROCESSOR-SDK-RTOS-AMIC110 (including protocol software)

Featured applications

  • Industrial Ethernet
  • Industrial Communications
  • Serial Bus interfaces
  • EtherCAT
  • ProfiNET IRT
  • Profibus
  • Ethernet/IP
  • Powerlink
  • Sercos

AMIC110

Multiprotocol programmable industrial communications processor

AMIC110 SoC block diagram