66AK2H14 Multicore DSP+ARM KeyStone II System-on-Chip (SoC) | TI.com

66AK2H14 (ACTIVE)

Multicore DSP+ARM KeyStone II System-on-Chip (SoC)

 

Description

The 66AK2Hxx platform combines the quad ARM Cortex-A15 processor with up to eight TMS320C66x high-performance DSPs using the KeyStone II architecture. The 66AK2H14/12/06 device provides up to 5.6 GHz of ARM and 9.6 GHz of DSP processing coupled with security, packet processing, and Ethernet switching at lower power than multichip solutions. The 66AK2H14/12/06 device is optimal for embedded infrastructure applications like cloud computing, media processing, high-performance computing, transcoding, security, gaming, analytics, and virtual desktop.

The C66x core combines fixed-point and floating-point computational capability in the processor without sacrificing speed, size, or power consumption. The raw computational performance is 38.4 GMACS/core and 19.2 Gflops/core (@ 1.2 GHz operating frequency). The C66x is also 100% backward compatible with software for C64x+ devices. The C66x core incorporates 90 new instructions targeted for floating point (FPi) and vector math oriented (VPi) processing.

The 66AK2H14/12/06 device has a complete set of development tools that includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

Features

  • Eight TMS320C66x DSP Core Subsystems (C66x CorePacs), Each With
    • 1.0 GHz or 1.2 GHz C66x Fixed- and Floating-Point DSP Core
      • 38.4 GMacs/Core for Fixed Point @ 1.2 GHz
      • 19.2 GFlops/Core for Floating Point @ 1.2 GHz
    • Memory
      • 32-KB L1P Per CorePac
      • 32-KB L1D Per CorePac
      • 1024-KB Local L2 Per CorePac
  • ARM CorePac
    • Four ARM® Cortex®-A15 MPCore™ Processors at up to 1.4 GHz
    • 4MB of L2 Cache Memory Shared by Four ARM Cores
    • Full Implementation of ARMv7-A Architecture Instruction Set
    • 32-KB L1 Instruction and Data Caches per Core
    • AMBA 4.0 AXI Coherency Extension (ACE) Master Port, Connected to MSMC for Low-Latency Access to Shared MSMC SRAM
  • Multicore Shared Memory Controller (MSMC)
    • 6MB of MSM SRAM Memory Shared by Eight DSP CorePacs and One ARM CorePac
    • Memory Protection Unit (MPU) for Both MSM SRAM and DDR3_EMIF
  • Multicore Navigator
    • 16k Multipurpose Hardware Queues With Queue Manager
    • Packet-Based DMA for Zero-Overhead Transfers
  • Network Coprocessor
    • Packet Accelerator Enables Support for
      • Transport Plane IPsec, GTP-U, SCTP, PDCP
      • L2 User Plane PDCP (RoHC, Air Ciphering)
      • 1-Gbps Wire Speed Throughput at 1.5 MPackets Per Second
    • Security Accelerator Engine Enables Support for
      • IPSec, SRTP, 3GPP, and WiMAX Air Interface, and SSL/TLS Security
      • ECB, CBC, CTR, F8, A5/3, CCM, GCM, HMAC, CMAC, GMAC, AES, DES, 3DES, Kasumi, SNOW 3G, SHA-1, SHA-2 (256-Bit Hash), MD5
      • Up to 2.4 Gbps IPSec and 2.4 Gbps Air Ciphering
    • Ethernet Subsystem
      • Five-Port Switch (Four SGMII Ports)
  • Peripherals
    • Four Lanes of SRIO 2.1
      • Supports up to 5 GBaud
      • Supports Direct I/O, Message Passing
    • Two Lanes PCIe Gen2
      • Supports up to 5 GBaud
    • Two HyperLinks
      • Supports Connections to Other KeyStone™ Architecture Devices Providing Resource Scalability
      • Supports up to 50 GBaud
    • 10-Gigabit Ethernet (10-GbE) Switch Subsystem (66AK2H14 Only)
      • Two XFI Ports
      • IEEE 1588 Support
    • Five Enhanced Direct Memory Access (EDMA) Modules
    • Two 72-Bit DDR3/DDR3L Interfaces With Speeds up to 1600 MHz
    • EMIF16 Interface
    • USB 3.0
    • Two UART Interfaces
    • Three I2C Interfaces
    • 32 GPIO Pins
    • Three SPI Interfaces
    • Semaphore Module
    • 64-Bit Timers
      • Twenty 64-Bit Timers for 66AK2H14 and 66AK2H12
      • Fourteen 64-Bit Timers for 66AK2H06
    • Five On-Chip PLLs
  • Commercial Case Temperature:
    • 0ºC to 85ºC
  • Extended Case Temperature:
    • –40ºC to 100ºC

All trademarks are the property of their respective owners.

Parametrics

Compare all products in C6000 DSP + Arm Email Download to Excel
Part number Order DSP Operating systems On-chip L2 cache/RAM Other on-chip memory DRAM EMAC PCI/PCIe Serial I/O SPI I2C USB Approx. price (US$) Arm MHz (Max.) Arm CPU UART (SCI) Operating temperature range (C) Rating
66AK2H14 Order now 8 C66x     Integrity
Linux
SYS/BIOS
VxWorks    
4096 KB (ARM Cluster)
1024 KB (per C66x DSP core)    
6144 KB     DDR3
DDR3L    
10G Ethernet     2 PCIe Gen2     SRIO
I2C
PCIe
SPI
UART
USB
Hyperlink    
3     3     1     661.26 | 1ku     1200
1400    
4 ARM Cortex-A15     2     -40 to 100
0 to 85    
Catalog    
66AK2H06 Samples not available 4 C66x     Integrity
Linux
SYS/BIOS
VxWorks    
4096 KB (ARM Cluster)
1024 KB (per C66x DSP core)    
6144 KB     DDR3
DDR3L    
4-port 1Gb Switch     2 PCIe Gen2     SRIO
I2C
PCIe
SPI
UART
USB
Hyperlink    
3     3     1     321.88 | 1ku     1200
1400    
2 ARM Cortex-A15     2     -40 to 100
0 to 85    
Catalog    
66AK2H12 Samples not available 8 C66x     Integrity
Linux
SYS/BIOS
VxWorks    
4096 KB (ARM Cluster)
1024 KB (per C66x DSP core)    
6144 KB     DDR3
DDR3L    
4-port 1Gb Switch     2 PCIe Gen2     SRIO
I2C
PCIe
SPI
UART
USB
Hyperlink    
3     3     1     427.45 | 1ku     1200
1400    
4 ARM Cortex-A15     2     -40 to 100
0 to 85    
Catalog