Datasheet
- 66AK2E05/02 Multicore DSP+ARM KeyStone II System-on-Chip (SoC)
(PDF , 946 KB) 09 Nov 2012 - View All Technical Documents
Software & Tools
Software (5)
| Name | Part# | Type |
|---|---|---|
| Multicore Video Infrastructure Demo for Multicore Software Development Kit (MCSDK) | DEMOVIDEO-MULTICORE | Application Software & Frameworks |
| SYS/BIOS and Linux Multicore Software Development Kits (MCSDK) for C66x, C647x, C645x Processors | BIOSLINUXMCSDK | Software Development Kits (SDK) |
| DSP Math Library for Floating Point Devices | MATHLIB | Software Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Software Libraries |
| TMS320C6000 Image Library (IMGLIB) | SPRC264 | Software Libraries |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 946 | 09 Nov 2012 |
User Guides (26)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1949 | 16 Apr 2013 | 2,802 | |||
| 1272 | 02 Apr 2013 | 3,751 | |||
| 1167 | 05 Feb 2013 | 1,474 | |||
| 962 | 12 Nov 2012 | 2,703 | |||
| 645 | 12 Nov 2012 | 882 | |||
| 2660 | 12 Nov 2012 | 2,366 | |||
| 462 | 31 Oct 2012 | 1,104 | |||
| 354 | 14 Aug 2012 | 1,891 | |||
| 456 | 11 Jul 2012 | 1,590 | |||
| 483 | 11 Jun 2012 | 3,196 | |||
| 547 | 30 Mar 2012 | 2,085 | |||
| 422 | 27 Mar 2012 | 1,757 | |||
| 443 | 22 Mar 2012 | 1,374 | |||
| 1512 | 20 Dec 2011 | 1,915 | |||
| 255 | 18 Nov 2011 | 1,394 | |||
| 862 | 22 Sep 2011 | 1,235 | |||
| 662 | 02 Sep 2011 | 1,268 | |||
| 2755 | 28 Jul 2011 | 3,136 | |||
| 671 | 24 May 2011 | 2,134 | |||
| 3485 | 09 Nov 2010 | 1,856 | |||
| 1302 | 09 Nov 2010 | 1,028 | |||
| 334 | 09 Nov 2010 | 1,169 | |||
| 255 | 09 Nov 2010 | 1,549 | |||
| 584 | 09 Nov 2010 | 1,951 | |||
| 8635 | 09 Nov 2010 | 2,774 | |||
| 422 | 02 Nov 2010 | 1,750 |
White Papers (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 202 | 21 Feb 2013 | 1,632 | ||
| 207 | 06 Feb 2013 | 1,048 | ||
| 1114 | 12 Nov 2012 | 1,730 | ||
| 652 | 09 Oct 2012 | 2,128 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 137 | 09 Nov 2012 | 743 | ||
| 164 | 09 Nov 2012 | 1,927 | ||
| 199 | 09 Nov 2012 | 1,218 | ||
| 515 | 09 Nov 2012 | 1,745 | ||
| 91 | 09 Nov 2012 | 643 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| C66x Multicore Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Bringing DSP Closer to ARM and Leveraging DSP MHz for Signal Processing | Recorded Content | On Demand |
| KeyStone I Training: Memory and Cache | Recorded Content | On Demand |
| KeyStone I Training: C66x CorePac Overview - Achieving High Performance | Recorded Content | On Demand |
| KeyStone I Training: Instruction Set Architecture (ISA) | Recorded Content | On Demand |
See More Training & Events

Cart 