ADC0808-N 8-bit Microprocessor Compatible A/D Converters With 8-Channel Multiplexer | TI.com

ADC0808-N (ACTIVE) 8-bit Microprocessor Compatible A/D Converters With 8-Channel Multiplexer

 

Recommended alternative parts

Description

The ADC0808, ADC0809 data acquisition component is a monolithic CMOS device with an 8-bit analog-to-digital converter, 8-channel multiplexer and microprocessor compatible control logic. The 8-bit A/D converter uses successive approximation as the conversion technique. The converter features a high impedance chopper stabilized comparator, a 256R voltage divider with analog switch tree and a successive approximation register. The 8-channel multiplexer can directly access any of 8-single-ended analog signals.

The device eliminates the need for external zero and full-scale adjustments. Easy interfacing to microprocessors is provided by the latched and decoded multiplexer address inputs and latched TTL TRI-STATE outputs.

The design of the ADC0808, ADC0809 has been optimized by incorporating the most desirable aspects of several A/D conversion techniques. The ADC0808, ADC0809 offers high speed, high accuracy, minimal temperature dependence, excellent long-term accuracy and repeatability, and consumes minimal power. These features make this device ideally suited to applications from process and machine control to consumer and automotive applications. For 16-channel multiplexer with common output (sample/hold port) see ADC0816 data sheet. (See AN-247 (Literature Number SNOA595) for more information.)

Features

  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC or Analog Span Adjusted Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 8-Channel Multiplexer with Address Logic
  • 0V to VCC Input Range
  • Outputs meet TTL Voltage Level Specifications
  • ADC0808 Equivalent to MM74C949
  • ADC0809 Equivalent to MM74C949-1

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ±1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 100 μs

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADC0808-N Order now 8     10     8     Parallel     -40 to 85     PLCC | 28     3.15 | 1ku     15     28PLCC: 155 mm2: 12.45 x 12.45 (PLCC | 28)     SAR     Single-Ended     Multiplexed     Ext    
   
6     0     4.5     6     4.5     6     0.75         Catalog    
ADC088S102 Samples not available 8     1000     8     Microwire (Serial I/O)
QSPI
SPI    
-40 to 105     TSSOP | 16     1.50 | 1ku     1.8     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     SAR     Single-Ended     Multiplexed     Supply    
   
5.25     0     2.7     5.25     2.7     5.25     0.2     49.6     -71.2     Catalog