ADC081000
(NRND) High Performance, Low Power 8-Bit, 1 GSPS A/D Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Resolution 8 Bits
  • Max Conversion Rate 1 GSPS (Min)
  • ENOB at 500 MHz Input 7.5 Bits (Typ)
  • DNL ±0.25 LSB (Typ)
  • Conversion Latency 7 and 8 Clock Cycles
  • Power Consumption
    • Operating 1.45 W (Typ)
    • Power Down Mode 9 mW (Typ)

All trademarks are the property of their respective owners.

Applications

  • Direct RF Down Conversion
  • Digital Oscilloscopes
  • Satellite Set-top boxes
  • Communications Systems
  • Test Instrumentation


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Not Available ADC081000CIYB NRND -40 to 85 99.00 | 1ku HLQFP (NNB) | 128   60 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ADC081000CIYB/NOPB NRND -40 to 85 99.00 | 1ku HLQFP (NNB) | 128 View 60 128 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADC081500   High Performance, Low Power, 8-Bit, 1.5 GSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For A Faster, Lower Power Version  
ADC083000   8-Bit, 3 GSPS, High Performance, Low Power A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For Single Device Faster Sample Rate (3.0 Gsps)  
ADC08500   High Performance, Low Power 8-Bit, 500 MSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    For Lower Sample Rate (500 Msps)  
ADC08D1000   High Performance, Low Power, Dual 8-Bit, 1 GSPS A/D Converter   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>=1GSPS)    For A Dual Version  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 978 02 May 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 680 02 Aug 2007 954

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 5134 26 Apr 2013 411

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 2045 16 May 2012 3,586

White Papers (2)

Title Type Size (KB) Date Views
PDF 587 01 Feb 2005 892
PDF 342 01 Feb 2004 367

External Articles (1)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADC081000 IBIS Model IBIS Model ZIP 9 KB 14 Jan 2012 88 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here