The ADC0831 series are 8-bit successive approximation A/D converters with a serial I/O and configurable input multiplexers with up to 8 channels. The serial I/O is configured to comply with the TI MICROWIRE serial data exchange standard for easy interface to the COPS family of processors, and can interface with standard shift registers or μPs.
The 2‐, 4‐ or 8‐channel multiplexers are software configured for single‐ended or differential inputs as well as channel assignment.
The differential analog voltage input allows increasing the common‐mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.
All trademarks are the property of their respective owners.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADC0831-N | ADC08831 |
---|---|
8 | 8 |
31.25 | 250 |
1 | 1 |
Microwire (Serial I/O) | Microwire (Serial I/O) |
-40 to 85 | -40 to 85 |
PDIP | 8
SOIC | 14 |
SOIC | 8 |
1.13 | 1ku | 0.85 | 1ku |
4.5 | 8.5 |
See datasheet (PDIP) 14SOIC: 93 mm2: 10.325 x 8.9915 (SOIC | 14) |
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
SAR | SAR |
Differential |
Differential Single-Ended |
|
|
Ext | Ext |
|
|
6.3 | 6 |
0 | 0 |
4.5 | 4.5 |
6.3 | 6 |
4.5 | 4.5 |
6.3 | 6 |
1 | 1 |
48 | |
48.5 | |
-59.5 | |
Catalog | Catalog |
Order now | Order now |