ADC10080 10-Bit, 80-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADC10080 (ACTIVE) 10-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADC10080 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 10-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to provide a complete conversion solution and to minimize power consumption, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 400 MHz. Operating on a single 3.0V power supply, this device consumes just 78.6 mW at 80 MSPS, including the reference current. The Standby feature reduces power consumption to just 15 mW.

The differential inputs provide a full scale selectable input swing of 2.0 VP-P, 1.5 VP-P, 1.0 VP-P, with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. An internal +1.2V precision bandgap reference is used to set the ADC full-scale range, and also allows the user to supply a buffered referenced voltage for those applications requiring increased accuracy. The output data format is user choice of offset binary or two’s complement.

This device is available in the 28-lead TSSOP package and will operate over the industrial temperature range of −40°C to +85°C.

Features

  • Single +3.0V Operation
  • Selectable Full-Scale Input Swing
  • 400 MHz −3 dB Input Bandwidth
  • Low Power Consumption
  • Standby Mode
  • On-Chip Reference and Sample-and-Hold Amplifier
  • Offset Binary or Two’s Complement Data Format
  • Separate Adjustable Output Driver Supply

Key Specifications

  • Resolution: 10 Bits
  • Conversion Rate: 80 MSPS
  • Full Power Bandwidth: 400 MHz
  • DNL: ±0.25 LSB (typ)
  • SNR (fIN = 10 MHz): 59.5 dB (typ)
  • SFDR (fIN = 10 MHz): −78.7 dB (typ)
  • Power Consumption, 80 Msps: 78.6 mW

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADC10080 Order now 80     Low Power     10     1     59.5     9.5     78.8     78.6     2     Parallel CMOS
TTL    
-40 to 85     400     No     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Catalog     Pipeline    
ADC10040 Order now 40     Low Power     10     1     59.6     9.6     80     55.5     2     Parallel CMOS
TTL    
-40 to 85     400     No     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Catalog     Pipeline    
ADC10040-Q1 Order now 40     Low Power     10     1     58.7     9.6     80     55.5     2     Parallel CMOS
TTL    
-40 to 85     400     No     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Automotive     Pipeline    
ADC10065 Order now 65     Low Power     10     1     59.6     9.6     80     68.4     2     Parallel CMOS
TTL    
-40 to 85     400     No     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Catalog     Pipeline