ADC12DL3200
12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (LVDS interface)
ADC12DL3200
- ADC Core:
- 12-Bit Resolution
- Up to 6.4 GSPS in Single-Channel Mode
- Up to 3.2 GSPS in Dual-Channel Mode
- Internal Dither for Low-Magnitude, High-Order Harmonics
- Low-Latency LVDS Interface:
- Total Latency: < 10 ns
- Up to 48 Data Pairs at 1.6 Gbps
- Four DDR Data Clocks
- Strobe Signals Simplify Synchronization
- Noise Floor (No Input, V FS = 1.0 V PP-DIFF):
- Dual-Channel Mode: –151.1 dBFS/Hz
- Single-Channel Mode: –154.3 dBFS/Hz
- Buffered Analog Inputs With V CMI of 0 V:
- Analog Input Bandwidth (–3 dB): 8.0 GHz
- Usable Input Frequency Range: > 10 GHz
- Full-Scale Input Voltage (V FS, Default): 0.8 V PP
- Noiseless Aperture Delay (T AD) Adjustment:
- Precise Sampling Control: 19-fs Step
- Simplifies Synchronization and Interleaving
- Temperature and Voltage Invariant Delays
- Easy-to-Use Synchronization Features:
- Automatic SYSREF Timing Calibration
- Timestamp for Sample Marking
- Power Consumption: 3.15 W
The ADC12DL3200 is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that can directly sample input frequencies from DC to above 10 GHz. In dual-channel mode, the ADC12DL3200 can sample up to 3200 MSPS and in single-channel mode up to 6400 MSPS. Programmable tradeoffs in channel count (dual-channel mode) and Nyquist bandwidth (single-channel mode) allow development of flexible hardware that meets the needs of both high-channel count or wide instantaneous signal bandwidth applications. Full-power input bandwidth (–3 dB) of 8.0 GHz and a useable frequency range allows direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.
The ADC12DL3200 uses a low-latency, low-voltage differential signaling (LVDS) interface for latency sensitive applications or when the simplicity of LVDS is preferred. The interface uses up to 48 data pairs, four double data rate (DDR) clocks, and four strobe signals arranged in four 12-bit data buses. The interface supports signaling rates of up to 1.6 Gbps. Strobe signals simplify synchronization across buses and between multiple devices. The strobe is generated internally and can be reset at a deterministic time by the SYSREF input. Multi-device synchronization is further eased by innovative synchronization features such as noiseless aperture delay (T AD) adjustment and SYSREF windowing.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC12DL3200 6.4-GSPS Single-Channel or 3.2-GSPS Dual-Channel, 12-Bit Analog-to-Digital Converter (ADC) With LVDS Interface datasheet (Rev. C) | PDF | HTML | 23 May 2023 |
EVM User's guide | ADC12DLXX00 Evaluation Module User's Guide (Rev. A) | PDF | HTML | 07 Dec 2023 | |
EVM User's guide | TSW14DL3200EVM High-Speed LVDS Data Capture and Pattern Generator User's Guide | 15 May 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC12DL3200EVM — ADC12DL3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC evaluation module
The ADC12DL3200 evaluation module (EVM) is used to evaluate the ADC12DL3200, which is a 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with an LVDS interface. The EVM has single-ended AC-coupled analog inputs, onboard ADC clock generation, and (...)
SLVC719 — ADC12DLxx00EVM GUI
Supported products & hardware
Products
High-speed ADCs (≥10 MSPS)
Hardware development
Evaluation board
ABACO-3P-FMC172 — Abaco Systems® wideband low-latency high-speed ADC/DAC module mezzanine card
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
FCBGA (ACF) | 256 | View options |
FCBGA (ALJ) | 256 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.