Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 425 Architecture Pipeline SNR (dB) 66 ENOB (bit) 10.7 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 425 Architecture Pipeline SNR (dB) 66 ENOB (bit) 10.7 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Single Supply Operation
  • Low Power Consumption
  • Power Down Mode
  • Internal or External Reference
  • Selectable Offset Binary or 2's Complement Data Format
  • Pin-Compatible with ADC12010, ADC12020, ADC12040, ADC12L063, ADC12L066

Key Specifications

  • Full Power Bandwidth: 450 MHz
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN = 10 MHz): 66 dB (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Power Consumption, 80 MHz
    • Operating: 425 mW (typ)
    • Power Down: 50 mW (typ)

All trademarks are the property of their respective owners.

  • Single Supply Operation
  • Low Power Consumption
  • Power Down Mode
  • Internal or External Reference
  • Selectable Offset Binary or 2's Complement Data Format
  • Pin-Compatible with ADC12010, ADC12020, ADC12040, ADC12L063, ADC12L066

Key Specifications

  • Full Power Bandwidth: 450 MHz
  • DNL: ±0.4 LSB (typ)
  • SNR (fIN = 10 MHz): 66 dB (typ)
  • SFDR (fIN = 10 MHz): 80 dB (typ)
  • Power Consumption, 80 MHz
    • Operating: 425 mW (typ)
    • Power Down: 50 mW (typ)

All trademarks are the property of their respective owners.

The ADC12L080 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. The ADC12L080 can be operated with either the internal or an external reference. Operating on a single 3.3V power supply, this device consumes just 425 mW at 80 MSPS, including the reference current. The Power Down feature reduces power consumption to just 50 mW.

The differential inputs provide a full scale input swing equal to ±VREF. The buffered, high impedance, single-ended external reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format may be selected as either offset binary or two's complement.

This device is available in the 32-lead LQFP package and operates over the industrial temperature range of −40°C to +85°C.

The ADC12L080 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 80 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. The ADC12L080 can be operated with either the internal or an external reference. Operating on a single 3.3V power supply, this device consumes just 425 mW at 80 MSPS, including the reference current. The Power Down feature reduces power consumption to just 50 mW.

The differential inputs provide a full scale input swing equal to ±VREF. The buffered, high impedance, single-ended external reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format may be selected as either offset binary or two's complement.

This device is available in the 32-lead LQFP package and operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12L080 12-Bit, 80MSPS, 450MHz Bandwidth ADC w/Internal Ref datasheet (Rev. B) 04 Mar 2013
User guide ADC12L080, 12-Bit, 80 Msps A/D Converter User Guide 21 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
LQFP (NEY) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos