ADC141S628-Q1

ACTIVE

Product details

Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Pseudo-Differential Rating Automotive Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 1 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.8 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 80 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Pseudo-Differential Rating Automotive Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 1 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.8 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 80 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 14-Bit Resolution With no Missing Codes
  • Specified Performance Up to 200 kSPS
  • Pseudo Differential Inputs
  • Zero-Power Track Mode
  • ±150-mV Swing Around GND on Negative Input
  • Separate Digital I/O and Analog Supplies
  • Operating Temperature Range of –40°C to +105°C
  • SPI™, QSPI™, Microwire, DSP-Compatible Serial Interface
  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL (–15°C to +65°C): ±0.95 LSB (max)
  • DNL: ±0.95 LSB (max)
  • Post Calibration TUE (–15°C to +65°C): ±0.5 mV (max)
  • SNR: 80 dBc (min)
  • THD: –97 dBc (typ)
  • ENOB: 13.0 Bits (min)
  • Power Consumption:
    • 200 kSPS, 5 V: 4.8 mW (typ)
    • Power-Down, 5 V: 13 µW (typ)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 14-Bit Resolution With no Missing Codes
  • Specified Performance Up to 200 kSPS
  • Pseudo Differential Inputs
  • Zero-Power Track Mode
  • ±150-mV Swing Around GND on Negative Input
  • Separate Digital I/O and Analog Supplies
  • Operating Temperature Range of –40°C to +105°C
  • SPI™, QSPI™, Microwire, DSP-Compatible Serial Interface
  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL (–15°C to +65°C): ±0.95 LSB (max)
  • DNL: ±0.95 LSB (max)
  • Post Calibration TUE (–15°C to +65°C): ±0.5 mV (max)
  • SNR: 80 dBc (min)
  • THD: –97 dBc (typ)
  • ENOB: 13.0 Bits (min)
  • Power Consumption:
    • 200 kSPS, 5 V: 4.8 mW (typ)
    • Power-Down, 5 V: 13 µW (typ)

The ADC141S628-Q1 device is a 14-bit, 200-kSPS, pseudo-differential, analog-to-digital converter (ADC) that is AEC-Q100 grade 2 qualified. The converter is based on a successive-approximation register (SAR) architecture and has pseudo-differential analog inputs. The signal path is maintained from the internal sample-and-hold circuits throughout the ADC to provide excellent common-mode noise rejection. The ADC141S628-Q1 features a zero-power track mode where the ADC is consuming the minimum amount of supply current while the internal sampling capacitor tracks the applied analog input voltage.

The serial data output of the ADC141S628-Q1 is straight binary and is compatible with several standards, such as SPI, QSPI, Microwire, and many common DSP serial interfaces. The ADC141S628-Q1 has no latency which means the conversion result is clocked out by the serial clock input and is the result of the conversion currently in progress.

The ADC141S628-Q1 can be operated with independent analog (VA) and digital input/output (VIO) supplies. VA and VIO can range from 4.5 V to 5.5 V and can be set independent of each other. This functionality allows a user to maximize performance and minimize power consumption. Similarly, the ADC141S628-Q1 uses an external reference that can be varied from 1.0 V to VA allowing users to optimize the full dynamic range of the input. The pseudo-differential input, low power consumption, and small size make the ADC141S628-Q1 ideal for remote data acquisition applications.

Operation is specified over the temperature range of –40°C to +105°C and clock rates of 0.36 MHz to 3.6 MHz. The ADC141S628-Q1 is available in a 10-lead package.

The ADC141S628-Q1 device is a 14-bit, 200-kSPS, pseudo-differential, analog-to-digital converter (ADC) that is AEC-Q100 grade 2 qualified. The converter is based on a successive-approximation register (SAR) architecture and has pseudo-differential analog inputs. The signal path is maintained from the internal sample-and-hold circuits throughout the ADC to provide excellent common-mode noise rejection. The ADC141S628-Q1 features a zero-power track mode where the ADC is consuming the minimum amount of supply current while the internal sampling capacitor tracks the applied analog input voltage.

The serial data output of the ADC141S628-Q1 is straight binary and is compatible with several standards, such as SPI, QSPI, Microwire, and many common DSP serial interfaces. The ADC141S628-Q1 has no latency which means the conversion result is clocked out by the serial clock input and is the result of the conversion currently in progress.

The ADC141S628-Q1 can be operated with independent analog (VA) and digital input/output (VIO) supplies. VA and VIO can range from 4.5 V to 5.5 V and can be set independent of each other. This functionality allows a user to maximize performance and minimize power consumption. Similarly, the ADC141S628-Q1 uses an external reference that can be varied from 1.0 V to VA allowing users to optimize the full dynamic range of the input. The pseudo-differential input, low power consumption, and small size make the ADC141S628-Q1 ideal for remote data acquisition applications.

Operation is specified over the temperature range of –40°C to +105°C and clock rates of 0.36 MHz to 3.6 MHz. The ADC141S628-Q1 is available in a 10-lead package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS8353-Q1 ACTIVE Automotive 16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs 16-bit, 600-kSPS, 2-channel simultaneous sampling ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC141S628-Q1 14-Bit, 200-kSPS, Pseudo-Differential, Micro-Power ADC datasheet (Rev. C) PDF | HTML 15 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSSOP (DGS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos