ADC14C105 14-Bit, 105-MSPS, 1.0-GHz Input Bandwidth Analog-to-Digital Converter (ADC) | TI.com

ADC14C105
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
14-Bit, 105-MSPS, 1.0-GHz Input Bandwidth Analog-to-Digital Converter (ADC)

14-Bit, 105-MSPS, 1.0-GHz Input Bandwidth Analog-to-Digital Converter (ADC) - ADC14C105
Datasheet
 

Description

The ADC14C105 is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at rates up to 105 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14C105 may be operated from a single +3.0V or +3.3V power supply and consumes low power.

A separate +2.5V supply may be used for the digital output interface which allows lower power operation with reduced noise. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14C105 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14C105 is available in a 32-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

Features

  • 1 GHz Full Power Bandwidth
  • Internal Reference and Sample-and-Hold Circuit
  • Low Power Consumption
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Single +3.0V or +3.3V Supply Operation
  • Power-Down Mode
  • 32-pin WQFN Package, (5x5x0.8mm, 0.5mm pin-pitch)

Key Specifications

  • Resolution: 14 Bits
  • Conversion Rate: 105 MSPS
  • SNR (fIN = 240 MHz): 71 dBFS (typ)
  • SFDR (fIN = 240 MHz): 82 dBFS (typ)
  • Full Power Bandwidth: 1 GHz (typ)
  • Power Consumption
    • 350 mW (typ, VA=3.0V)
    • 400 mW (typ, VA=3.3V)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADC14C105 Order now 105     Low Power     14     1     90     11.9     82     400     2     Parallel CMOS     -40 to 85     1000     No     WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)     Catalog     Pipeline    
ADC12C105 Samples not available 105     Low Power     12     1     71     11.5     90     400     2     Parallel CMOS     -40 to 85     1000     No     WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)     Catalog     Pipeline    
ADC14C080 Order now 80     High Performance     14     1     74.3     12     90     300     2     Parallel CMOS     -40 to 85     1000     No     WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)     Catalog     Pipeline