Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 800 Architecture Pipeline SNR (dB) 74.2 ENOB (bit) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 800 Architecture Pipeline SNR (dB) 74.2 ENOB (bit) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (NKA) 60 81 mm² 9 x 9
  • Clock Duty Cycle Stabilizer
  • Single +3.0V or 3.3V Supply Operation
  • Serial LVDS Outputs
  • Serial Control Interface
  • Overrange Outputs
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 14 Bits
  • Conversion Rate: 80 MSPS
  • SNR: (fIN = 170 MHz) 72 dBFS (typ)
  • SFDR: (fIN = 170 MHz) 82 dBFS (typ)
  • Full Power Bandwidth: 1 GHz (typ)
  • Power Consumption: 800 mW (typ)

All trademarks are the property of their respective owners.

  • Clock Duty Cycle Stabilizer
  • Single +3.0V or 3.3V Supply Operation
  • Serial LVDS Outputs
  • Serial Control Interface
  • Overrange Outputs
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 14 Bits
  • Conversion Rate: 80 MSPS
  • SNR: (fIN = 170 MHz) 72 dBFS (typ)
  • SFDR: (fIN = 170 MHz) 82 dBFS (typ)
  • Full Power Bandwidth: 1 GHz (typ)
  • Power Consumption: 800 mW (typ)

All trademarks are the property of their respective owners.

The ADC14DS080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). The digital outputs are serialized and provided on differential LVDS signal pairs. These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DS080 may be operated from a single +3.0V or 3.3V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DS080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles. A serial interface allows access to the control registers for full control of the ADC14DS80 functionality. The ADC14DS080 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

The ADC14DS080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). The digital outputs are serialized and provided on differential LVDS signal pairs. These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DS080 may be operated from a single +3.0V or 3.3V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DS080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles. A serial interface allows access to the control registers for full control of the ADC14DS80 functionality. The ADC14DS080 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC14DS080 Dual 14-Bit, 80 MSPS A/D Converter with Serial LVDS Outputs datasheet (Rev. B) 02 Apr 2013
User guide ADC12DS080/ADC14DS080/ADC12DS105/ADC14DS105 User Guide 21 Feb 2012
Application note Send High-Speed ADC Data Remotely And Quietly Using LVDS 27 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (NKA) 60 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos