ADC3421 Quad-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADC3421 (ACTIVE) Quad-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADC342x are a high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC342x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Features

  • Quad Channel
  • 12-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADC3421 Order now 25     Low Power     12     4     71.1     11.5     93     177     2     Serial LVDS     -40 to 85     540     No     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     Pipeline    
ADC3422 Order now 50     Low Power     12     4     71     11.5     90     228     2     Serial LVDS     -40 to 85     540     No     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     Pipeline    
ADC3423 Order now 80     Low Power     12     4     70.8     11.5     93     288     2     Serial LVDS     -40 to 85     540     No     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     Pipeline    
ADC3424 Order now 125     Low Power     12     4     70.6     11.4     93     391     2     Serial LVDS     -40 to 85     540     No     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     Pipeline    
ADC3441 Order now 25     Low Power     14     4     74     12     93     177     2     Serial LVDS     -40 to 85     540     No     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)