Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 584 Architecture Pipeline SNR (dB) 70.4 ENOB (bit) 11.4 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 584 Architecture Pipeline SNR (dB) 70.4 ENOB (bit) 11.4 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Quad Channel
  • 12-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 69.6 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)
  • Quad Channel
  • 12-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 69.6 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)

The ADC34J2x are a high-linearity, ultra-low power, dual-channel, 12-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The devices support JESD204B interfaces in order to reduce the number of interface lines, thus allowing for high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 12-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

The ADC34J2x are a high-linearity, ultra-low power, dual-channel, 12-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The devices support JESD204B interfaces in order to reduce the number of interface lines, thus allowing for high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 12-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC34J2x Quad-Channel, 12-Bit, 50-MSPS to 160-MSPS, Analog-to-Digital Converter with JESD204B Interface datasheet (Rev. A) PDF | HTML 29 Jan 2015
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC34J23EVM — ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module

The ADC34J23 evaluation module demonstrates the performance of a low power quad 80Msps 12 bit ADC. It includes the ADC34J23 device, LMK04828 to provide JESD204B clocking and TI voltage regulators to provide the necessary voltages. The input for the ADC is by default connected to the transformer (...)

User guide: PDF
Not available on TI.com
Firmware

TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Simulation model

ADC34J45 IBIS Model

SBAM204.ZIP (79 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos