ADC34J43 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADC34J43 (ACTIVE) Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADC34J4x is a high-linearity, ultra-low power, quad-channel, 14-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC). The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The ADC34J4x family supports serial current-mode logic (CML) and JESD204B interfaces in order to reduce the number of interface lines, thus allowing high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 14-bit data from each channel. The ADC34J4x devices support subclass 1 with interface speeds up to 3.2 Gbps.

Features

  • Quad Channel
  • 14-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Supports Subclass 0, 1, 2
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADC34J43 Order now 80     Low Power     14     4     72.8     11.9     94     584     2     JESD204B     -40 to 85     450     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline    
ADC34J22 Order now 50     Low Power     12     4     70.5     11.4     95     491     2     JESD204B     -40 to 85     450     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline    
ADC34J23 Order now 80     Low Power     12     4     70.4     11.4     95     584     2     JESD204B     -40 to 85     450     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline    
ADC34J24 Order now 125     Low Power     12     4     70.6     11.4     94     715     2     JESD204B     -40 to 85     450     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog     Pipeline    
ADC34J25 Order now 160     Low Power     12     4     70.4     11.4     87     812     2     JESD204B     -40 to 85     450     No     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     Catalog