Product details

Resolution (Bits) 10 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Variable Power Management
  • Packaged in 6-Pin SOT-23
  • Power Supply Used as Reference
  • Single 2.7-V to 5.25-V Supply Operation
  • Compatible With SPI™, QSPI™, MICROWIRE™,
    and DSP
  • Key Specifications
    • Resolution With No Missing Codes (12-Bit, 10-
      Bit, and 8-Bit)
    • Conversion Rate: 1 MSPS
    • DNL: 0.5, –0.3 LSB (Typical)
    • INL: ±0.4 LSB (Typical)
    • Power Consumption:
      • 3-V Supply: 2 mW (Typical)
      • 5-V Supply: 10 mW (Typical)
  • Variable Power Management
  • Packaged in 6-Pin SOT-23
  • Power Supply Used as Reference
  • Single 2.7-V to 5.25-V Supply Operation
  • Compatible With SPI™, QSPI™, MICROWIRE™,
    and DSP
  • Key Specifications
    • Resolution With No Missing Codes (12-Bit, 10-
      Bit, and 8-Bit)
    • Conversion Rate: 1 MSPS
    • DNL: 0.5, –0.3 LSB (Typical)
    • INL: ±0.4 LSB (Typical)
    • Power Consumption:
      • 3-V Supply: 2 mW (Typical)
      • 5-V Supply: 10 mW (Typical)

The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Device’s AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of –40°C to 125°C.

The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Device’s AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADCS7476 ACTIVE 1MSPS, 12-/10-/8-Bit A/D Converters in SOT-23 & LLP High resolution (12-bit)
ADCS7478 ACTIVE 1MSPS, 8-Bit A/D Converters in SOT-23 & LLP Lower resolution (10-bit)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADCS747x 1-MSPS, 12-Bit, 10-Bit, and 8-Bit A/D Converters datasheet (Rev. G) PDF | HTML 25 May 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
EVM User's guide 50 ksps to 1 Msps, 12-, 10- and 8-Bit EVM Users Manual 20 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

WAVEVISION4 — Data acquisition and analysis software

WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with (...)
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos