The ADS1000-Q1 is an I2C-compatible serial interface analog-to-digital (A/D) converter with differential inputs and 12 bits of resolution in a tiny SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1000-Q1 operates from a single power supply ranging from 2.7 V to 5.5 V.
The ADS1000-Q1 performs conversions at a rate of 128 samples per second (SPS). The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1000-Q1 automatically powers down after a conversion, greatly reducing current consumption during idle periods.
The ADS1000-Q1 is designed for applications where space and power consumption are major considerations. Typical applications include head units, battery management systems, on-board chargers, and emissions and gas sensors.
All other trademarks are the property of their respective owners
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
Rating |
ADS1000-Q1 | ADS1000 | ADS1100 | ADS1110 | ADS1225 | ADS1226 |
---|---|---|---|---|---|
12 | 12 | 16 | 16 | 24 | 24 |
0.128 | 0.128 | 0.128 | 0.128 | 0.1 | 0.1 |
1 | 1 | 1 | 1 | 1 | 2 |
I2C | I2C | I2C | I2C | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 85 | -40 to 125 | -40 to 105 | -40 to 105 |
SOT-23 | 6 | SOT-23 | 6 | SOT-23 | 6 | SOT-23 | 6 | VQFN | 16 | VQFN | 16 |
1.06 | 1ku | 0.90 | 1ku | 2.00 | 1ku | 2.34 | 1ku | 2.94 | 1ku | 3.16 | 1ku |
0.21 | 0.21 | 0.27 | 0.72 | 1.6 | 1.6 |
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) | 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) | 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) | 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) | 16VQFN: 16 mm2: 4 x 4 (VQFN | 16) | 16VQFN: 16 mm2: 4 x 4 (VQFN | 16) |
Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
|
|
|
|
|
Multiplexed |
Supply | Supply | Supply | Int | Ext | Ext |
Oscillator PGA Small Size |
Oscillator PGA Small Size |
Oscillator PGA Small Size |
Oscillator PGA Small Size |
Oscillator Temp Sensor |
Oscillator Temp Sensor |
5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
0 | 0 | 0 | 0 | 0 | 0 |
2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 |
5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 |
5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
1 |