ADS1015-Q1 Automotive, 12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC w/ PGA, Oscillator, VREF, Comparator & I2C | TI.com

ADS1015-Q1 (ACTIVE) Automotive, 12-Bit, 3.3kSPS, 4-Ch Delta-Sigma ADC w/ PGA, Oscillator, VREF, Comparator & I2C

 

Description

The ADS1013-Q1, ADS1014-Q1, and ADS1015-Q1 devices (ADS101x-Q1) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in a VSSOP-10 package. The ADS101x-Q1 devices incorporate a low-drift voltage reference and an oscillator. The ADS1014-Q1 and ADS1015-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS101x-Q1 well suited for power- and space-constrained, sensor measurement applications.

The ADS101x-Q1 perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014-Q1 and ADS1015-Q1 for under- and overvoltage detection.

The ADS101x-Q1 operate in either continuous-conversion mode or single-shot mode. The devices are automatically powered down after one conversion in single-shot mode; therefore, power consumption is significantly reduced during idle periods.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • 12-Bit Noise-Free Resolution
  • Wide Supply Range: 2.0 V to 5.5 V
  • Low Current Consumption: 150 µA
    (Continuous-Conversion Mode)
  • Programmable Data Rate:
    128 SPS to 3.3 kSPS
  • Single-Cycle Settling
  • Internal Low-Drift Voltage Reference
  • Internal Oscillator
  • I2C Interface: Four Pin-Selectable Addresses
  • Four Single-Ended or Two Differential Inputs (ADS1015-Q1)
  • Programmable Comparator (ADS1014-Q1 and ADS1015-Q1)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADS1015-Q1 Order now 12     3.3     4     I2C     -40 to 125     VSSOP | 10     1.36 | 1ku     0.9     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)     Delta-Sigma     Differential
Single-Ended    
Multiplexed     Int     Comparator
Oscillator
PGA    
5.5     0     2     5.5     2     5.5     0.5         Automotive    
ADS1013-Q1 Order now 12     3.3     1     I2C     -40 to 125     VSSOP | 10     1.12 | 1ku     0.3     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)     Delta-Sigma     Differential
Single-Ended    
    Int     Oscillator     5.5     0     2     5.5     2     5.5     0.5         Automotive    
ADS1014-Q1 Order now 12     3.3     1     I2C     -40 to 125     VSSOP | 10     1.24 | 1ku     0.3     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)     Delta-Sigma     Differential
Single-Ended    
    Int     Oscillator     5.5     0     2     5.5     2     5.5     0.5         Automotive    
ADS1018-Q1 Order now 12     3.3     4     SPI     -40 to 125     VSSOP | 10     1.36 | 1ku     0.3     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)