The ADS1018-Q1 is a precision, low power, 12-bit, noise-free, analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals. The ADS1018-Q1 integrates a programmable gain amplifier (PGA), voltage reference, oscillator and high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to 5.5 V, make the ADS1018-Q1 ideally suited for power- and space-constrained, sensor-measurement applications.
The ADS1018-Q1 performs conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.
The ADS1018-Q1 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™). The ADS1018-Q1 is specified from –40°C to +125°C.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
Rating |
ADS1018-Q1 | ADS1013-Q1 | ADS1014-Q1 | ADS1015-Q1 | ADS1113-Q1 | ADS1114-Q1 | ADS1115-Q1 | ADS1118-Q1 | ADS1120-Q1 | ADS1148-Q1 | ADS1259-Q1 |
---|---|---|---|---|---|---|---|---|---|---|
12 | 12 | 12 | 12 | 16 | 16 | 16 | 16 | 16 | 16 | 24 |
3.3 | 3.3 | 3.3 | 3.3 | 0.86 | 0.86 | 0.86 | 0.86 | 2 | 2 | 14.4 |
4 | 1 | 1 | 4 | 1 | 1 | 4 | 4 | 4 | 8 | 1 |
SPI | I2C | I2C | I2C | I2C | I2C | I2C | SPI | SPI | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | TSSOP | 16 | TSSOP | 28 | TSSOP | 20 |
1.36 | 1ku | 1.12 | 1ku | 1.24 | 1ku | 1.36 | 1ku | 2.30 | 1ku | 2.54 | 1ku | 2.71 | 1ku | 2.71 | 1ku | 3.72 | 1ku | 4.66 | 1ku | 6.61 | 1ku |
0.3 | 0.3 | 0.3 | 0.9 | 0.3 | 0.3 | 0.36 | 0.3 | 1.4 | 2.3 | 13 |
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Multiplexed |
|
|
Multiplexed |
|
|