For evaluation purposes, please see the commercial grade evaluation module ADS1120EVM
The ADS1120-Q1 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.
The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1120-Q1 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.
Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. Communication to the device is established through a mode 1 SPI-compatible interface. The ADS1120-Q1 is offered in a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
Rating |
ADS1120-Q1 | ADS1013-Q1 | ADS1014-Q1 | ADS1015-Q1 | ADS1018-Q1 | ADS1113-Q1 | ADS1114-Q1 | ADS1115-Q1 | ADS1118-Q1 | ADS1148-Q1 | ADS1259-Q1 |
---|---|---|---|---|---|---|---|---|---|---|
16 | 12 | 12 | 12 | 12 | 16 | 16 | 16 | 16 | 16 | 24 |
2 | 3.3 | 3.3 | 3.3 | 3.3 | 0.86 | 0.86 | 0.86 | 0.86 | 2 | 14.4 |
4 | 1 | 1 | 4 | 4 | 1 | 1 | 4 | 4 | 8 | 1 |
SPI | I2C | I2C | I2C | SPI | I2C | I2C | I2C | SPI | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
TSSOP | 16 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | TSSOP | 28 | TSSOP | 20 |
3.72 | 1ku | 1.12 | 1ku | 1.24 | 1ku | 1.36 | 1ku | 1.36 | 1ku | 2.30 | 1ku | 2.54 | 1ku | 2.71 | 1ku | 2.71 | 1ku | 4.66 | 1ku | 6.61 | 1ku |
1.4 | 0.3 | 0.3 | 0.9 | 0.3 | 0.3 | 0.3 | 0.36 | 0.3 | 2.3 | 13 |
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Multiplexed |
|
|
Multiplexed | Multiplexed |
|