ADS1120 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface | TI.com

ADS1120 (ACTIVE) 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface

 

Automotive AEC-Q100 Grade 1 qualified version available, see ADS1120-Q1.

Description

The ADS1120 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1120 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1120 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

Features

  • Low Current Consumption:
    As Low as 120 µA (typ) in Duty-Cycle Mode
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 V/V to 128 V/V
  • Programmable Data Rates: Up to 2 kSPS
  • 16-Bit Noise-Free Resolution at 20 SPS
  • Simultaneous 50-Hz and 60-Hz Rejection at
    20 SPS with Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    50 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • SPI-Compatible Interface (Mode 1)
  • Package: 3.5-mm × 3.5-mm × 0.9-mm VQFN

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) Rating
ADS1120 Order now 16     2     4     SPI     -40 to 125     TSSOP | 16
VQFN | 16    
3.15 | 1ku     1.4     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 16)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int
Supply    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor    
2.85
5.6    
-2.85
0    
2.3     5.5     2.3     5.5     1.3     Catalog    
ADS112U04 Order now 16     2     4     UART     -40 to 125     TSSOP | 16
WQFN | 16    
3.15 | 1ku     1.4     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor
Small Size    
2.85
5.6    
-2.85
0    
2.3     5.5     2.3     5.5       Catalog    
ADS1147 Order now 16     2     4     SPI     -40 to 105     TSSOP | 20     3.45 | 1ku     2.3     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.125
4.25    
-2.125
0    
2.7     5.25     2.7     5.25     1     Catalog    
ADS114S06 Order now 16     4     6     SPI     -50 to 125     TQFP | 32
VQFN | 32    
3.85 | 1ku     1.75     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.625
5.25    
-2.625
0    
2.7