The ADS1148-Q1 is a highly-integrated, precision, 16-bit analog-to-digital converter (ADC) that includes many integrated features to reduce system cost and component count for sensor measurement applications. The device features a low-noise, programmable gain amplifier (PGA), a precision delta-sigma (ΔΣ) ADC with a single-cycle settling digital filter, and an internal oscillator. The ADS1148-Q1 integrates a low-drift voltage reference, and two matched programmable excitation current sources (IDACs).
The device offers a fully flexible multiplexer that allows both positive and negative inputs to be selected independently. In addition, the multiplexer integrates sensor burn-out detection, voltage bias for thermocouples, system monitoring, and eight general-purpose digital I/Os (GPIOs). The PGA provides selectable gains up to 128 V/V. These features provide a complete front-end solution for temperature sensor measurement applications, including thermocouples, thermistors, and resistance temperature detectors (RTDs), and other small-signal measurements. The digital filter settles in a single cycle to support fast channel cycling when using the input multiplexer and provides data rates up to 2 kSPS. For data rates of 20 SPS or less, both the 50-Hz and 60-Hz interference are rejected by the filter.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
Rating |
ADS1148-Q1 | ADS1013-Q1 | ADS1014-Q1 | ADS1015-Q1 | ADS1018-Q1 | ADS1113-Q1 | ADS1114-Q1 | ADS1115-Q1 | ADS1118-Q1 | ADS1120-Q1 | ADS1259-Q1 |
---|---|---|---|---|---|---|---|---|---|---|
16 | 12 | 12 | 12 | 12 | 16 | 16 | 16 | 16 | 16 | 24 |
2 | 3.3 | 3.3 | 3.3 | 3.3 | 0.86 | 0.86 | 0.86 | 0.86 | 2 | 14.4 |
8 | 1 | 1 | 4 | 4 | 1 | 1 | 4 | 4 | 4 | 1 |
SPI | I2C | I2C | I2C | SPI | I2C | I2C | I2C | SPI | SPI | SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
TSSOP | 28 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | TSSOP | 16 | TSSOP | 20 |
4.66 | 1ku | 1.12 | 1ku | 1.24 | 1ku | 1.36 | 1ku | 1.36 | 1ku | 2.30 | 1ku | 2.54 | 1ku | 2.71 | 1ku | 2.71 | 1ku | 3.72 | 1ku | 6.61 | 1ku |
2.3 | 0.3 | 0.3 | 0.9 | 0.3 | 0.3 | 0.3 | 0.36 | 0.3 | 1.4 | 13 |
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16) | 20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma | Delta-Sigma |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
Differential Single-Ended |
|
|
|
Multiplexed | Multiplexed |
|